Page 910 - MISUMI SINGAPORE Economy Series
P. 910

Photo Microsensors, Compact, Cable Length 2M


                                                 Representative model: C-MSX954N-2M


                                                                                     Shipping
                                                        6.71               SGD 1 day
                                                                                        from

    Proximity   Sensor                           Volume Discount       1~29            30~
                                                      Quantity
                                                                     Unit Price
                                                      Discount
   P.891                                         E  Shipping days may differ by Quantity.  30%
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
      Microsensors  5    2            6                          5
    Photo   K Shape  13.4                                L Shape  13.8               6

   P.901   12  5.8       7.5  Optical axis                 11.2  5.8  10  Optical axis
              5           2- φ 3.0                           2    Operating status indicator (red)  4
                          Mounting Hole                              3
           2
    Zone   Sensors  4.2  19  Operating status   φ 2.5 Cable, Length 2m  12.3  6  Optical axis
                         indicator (red)
   P.913   6      24      Optical axis              2- φ 3 Mounting Hole  φ 2.5 Cable, Length 2m
                                                                 8
          F Shape                                        R Shape                   11.8
     Filters  1.0  13.5               11.8                      13.5  1.0        6.2  6  3
                                      6
             2     5   5.8          3     6.2                    5     2      R1.5
                        Optical axis                        5.8  Optical axis
   P.918   12  7.5                         R1.5                        7.5  12  5
                       Operating status      5     Operating status       2      3.7
                       indicator (red)
    Power   Strips  2  φ 1.8  4.2  φ 2.5 Cable, Length 2m  3.7  indicator (red)  4.2  φ 1.8  φ 2.5 Cable, Length 2m
                       Optical axis                     Optical axis
   P.921       4                                                   4
                 6.7                                              6.7
    Contact   Probes  U Shape  13.6   6

                   5
                       2
                        Optical axis
   P.924      5.8
           L16
   12     2-φ3 Mounting Hole  11.5  Operating status
                        indicator (red)
    Sensors / Filters /    Power Strips / Contact Probes  6  4.2  8  φ 2.5 Cable, Length 2m
                       3.3
                        Optical axis
          Groove Type Photo Microsensors, Compact, (Cable Length 2M)
             Part Number
                            Shape
          C-MSX950N-2M     K Shape  Detection Distance  Types  Operation Mode  Output Method  Cable Lead-out
                                                                                     Standard 2m
          C-MSX951N-2M     L Shape
          C-MSX951N-2M-R   L Shape                                                Cable 2m, Bend Resistant
          C-MSX952N-2M     F Shape              NPN Output            Equipped with 2
          C-MSX953N-2M     R Shape                        Light on when   independent outputs at the
          C-MSX954N-2M     U Shape     5mm                energized,    same time
          C-MSX950P-2M     K Shape                      light off when tested  (switchable between Dark   Standard 2m
          C-MSX951P-2M     L Shape                                    ON and Light ON)
          C-MSX952P-2M     F Shape              PNP Output
          C-MSX953P-2M     R Shape
          C-MSX954P-2M     U Shape
          Ordering
          Example    Part Number
                    C-MSX954N-2M
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-MSX950N-2M      Keyword  microsensor                    MISUMI
                                                                                      Economy series
    905
   905   906   907   908   909   910   911   912   913   914   915