Page 895 - MISUMI SINGAPORE Economy Series
P. 895

Probe type eletrical characteristic                                  Reference price

 inspection device



 Application Industries: Electronic & Electrical  Semiconductor

 In this figure, the workpiece supplied by the robot is moved to 2 workpiece dropping tables,
 and the probe holder is moved to the inspection position for inspection.  516.44 SGD/set
 It is commonly used for continuity inspection and circuit testing of electronic circuits in the
 semiconductor industry.

 01 Angle Plate × 1  02 Proximity Sensor × 2



















            01 Angle Plate × 1             P.944      02 Proximity Sensor × 2 P.898

                                  Height 200mm                          Output Pattern NPN
                                  Length 60mm                           (Normally Open)
                                  C-AIKK200-100                         Detection Distance 4.0mm
                                                                        Detection Head Specification
                                                                        M8×1.0mm
                                                                        C-2C08-N11
                                        66.26                                     16.52

                                           SGD/pcs                                  SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price    Total price
                 1          66.26         66.26            1          16.52         16.52
                10          46.39        463.90           10          11.57        115.70


            03 Contact Probe × 2 P.926                04 Actuator × 1                P.133

                                  Tip Shape A Shape                     Standard
                                  Probe O.D. 0.8mm                      Base length 100mm
                                  C-NP58-A                              Positioning Stage Long Block 1 pcs
                                                                        Motor Bracket F0
                                                                        C-KS4001-B1-100-F0
                                        37.44                                  379.70
 04 Actuator × 1  03 Contact Probe × 2
                                          SGD/pack                                  SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price    Total price
                 1          37.44         37.44            1         379.70         379.70
                10          26.21        262.10           10         303.76       3,037.60
            * All products prices are without tax. For prices reference, please visit MISUMI official website.
            * The reference price is estimated based on the quantity or approximate length of the product used in the example and is not   890
             calculated using the price for the minimum order quantity.
   890   891   892   893   894   895   896   897   898   899   900