Page 539 - MISUMI SINGAPORE Economy Series
P. 539
Part Number 4 5Shaft Bore Part Number 4 5Shaft Bore Pulley Timing
Specs.H
Specs.H
Pulley
1Type 2 Number 3Belt Type Shape Hole Dia. d P.D. O.D. F E 1Type 2 Number 3Belt Type Pulley Hole Dia. d P.D. O.D. D F E
of Teeth
Shape
of Teeth
14 5·6 13.37 12.61 16 10 24 6·6.35 22.92 22.16 14 25 16
15 S3M060 5·6 14.32 13.56 18 11 28 S3M100 6.35·8 26.74 25.98 18 30 20 P.529
5·7 C-HTPA 32 B 14 30.56 29.8 20 35 25
16 S3M100 6·7 15.28 14.52 18 11 48 S3M060 20 45.84 45.07 34 50 38
S3M060 5·6·8
18 6.35·8 17.19 16.43 20 13 Part Number 4 5 Idlers
19 S3M100 8 18.14 17.28 22 14 1Type 2 Number 3Belt Type Pulley Shaft Bore Specs.P P.D. O.D. D F E
S3M060 5·6·8·9 of Teeth Shape Hole Dia. d
20 S3M100 8 19.1 18.34 22 14 S3M060 5·6·6.35·8
C-HTPA 22 S3M060 A 5·6·8·10 21.01 20.25 25 16 24 S3M100 5·6·6.35·8 22.92 22.16 14 25 16 P.551
8
S3M150
24 10 22.92 22.16 25 16 S3M060 5·6·8·10
S3M100 4·8 25 23.87 23.11 16 28 18
26 S3M060 5 24.83 24.07 28 18 S3M100 5·6·6.35·8·10
8·10
S3M060
S3M100 10 26 24.83 24.07 16 28 18 Timing Belts
S3M060 8 S3M100 6.35·8
28 13 26.74 25.98 30 20 28 S3M060 5·6.35·8·10 26.74 25.98 18 30 20
30 10·12·18 28.65 27.89 32 23 S3M100 5·6·6.35·8
32 S3M100 6.35·8 30.56 29.8 35 25 S3M060 8·10 P.577
60 22·28 57.3 56.53 61 46 30 S3M100 6.35·8·10·12 28.65 27.89 20 32 23
C-HTPA S3M150 B 8·12
Part Number 4 5 S3M060 8·10
Pulley Shaft Bore Specs.H P.D. O.D.
1Type 2 Number 3Belt Type Shape Hole Dia. d D F E 32 S3M100 6.35·8 30.56 29.8 20 35 25 Belts Closed End
of Teeth
S3M150
6.35·8
16 S3M060 5 15.28 14.52 18 18 11 34 S3M060 8·14 32.47 31.71 26 40 28
17 16.43 20
8
C-HTPA 18 S3M150 K 5·8 19.1 18.34 22 20 13 S3M100 8·10·12·14 P.605
22
14
S3M060
20
S3M060
13
22 S3M100 5 21.01 20.25 25 25 16 36 S3M100 6.35·8 34.38 33.62 26 40 28
Part Number 4 5Shaft Bore 40 8·10·11·12· 38.2 37.44 30 44 32
14·18·20
Specs.P
Pulley
1Type 2 Number 3Belt Type Shape Hole Dia. d P.D. O.D. D F E 48 S3M060 8 8 45.84 45.07 34 50 38 Belts Open End
of Teeth
52
40
47.75 46.98 34
50
S3M060 4·5·6 72 S3M100 15 68.75 67.99 50 74 58
14 S3M100 4·5·6 13.37 12.61 16 16 10
S3M060 5·6 Part Number 4 5Shaft Bore P.611
15 14.32 13.56 18 18 11
S3M100 5·6 1Type 2 Number 3Belt Type Pulley Specs.N P.D. O.D. D F E
S3M060 4·5·6·6.35 of Teeth Shape Hole Dia. d
16 S3M100 5·6·7·6.35 15.28 14.52 18 18 11 S3M060 8
S3M150 6.35 25 S3M100 8 23.87 23.11 16 28 18 Open End Belts Clamp Plates for
C-HTPA 18 S3M060 K 5·6·6.35·8 17.19 16.43 20 20 13 S3M150 8 8
S3M060
S3M100
5·6·6.35·8
S3M150 8 26 S3M100 8 24.83 24.07 16 28 18
S3M060 4·5·6·6.35·8 S3M150 8 P.615
20 S3M100 5·6·6.35·8 19.1 18.34 22 22 14 28 S3M100 8 26.74 25.98 18 30 20 5
S3M150 8 S3M060 8
S3M060 5·6·6.35·8 30 S3M100 8·10·11·NK10 28.65 27.89 20 32 23
22 S3M100 5·6·6.35·8·10 21.01 20.25 25 25 16 S3M150 8
S3M150 10 S3M060 8
E Please visit MISUMI website for details of the models available for sale. C-HTPA 32 S3M100 B 8·10 30.56 29.8 20 35 25
8
S3M150
S3M100 8·10·12·13·14 Idlers / Timing Belts Timing Pulleys /
34 32.47 31.71 26 40 28
S3M150 14
36 S3M060 10·14 34.38 33.62 26 40 28
S3M100 14
40 S3M100 8·10·14·15 38.2 37.44 30 44 32
S3M150 14
44 S3M100 8 42.02 41.25 32 48 36
48 S3M150 16 45.84 45.07 34 50 38
50 S3M060 8 47.75 46.98 34 52 40
60 S3M100 8 57.3 56.53 39 61 46
EDetailed specifications are available on the official website
Please order after selecting part number and parameters according to the selection steps 1 to 5.
Ordering
Example Part Number (1Type · 2Number of Teeth · 3Belt Type) - 4Pulley Shape - 5Shaft Bore Specs. / Hole Dia. (H/P/N)
C-HTPA30S3M060 - A - N10
How to search Search on MISUMI official website Step 1 Input Search Keyword Step 2 Select Brand Brand
on website By By MISUMI
Type C-HTPA Keyword pulley s3m
Economy series
Register an Account Technical Support Sales Inquiry Contact Us:
Tel: (65) 6733 7211
Website: sg.misumi-ec.com
Hours: 9am - 6pm (Mon - Fri) 534
bit.ly/RegisterMISUMIaccount techsupport@misumi.com.sg cs@misumi.com.sg 9am - 3pm (Sat)

