Page 540 - MISUMI SINGAPORE Economy Series
P. 540

Timing Pulleys S5M

    Timing    Pulley  New                 S5M    Representative model: C-HTPA20S5M100-A-N12
           Specs
                                          5mm
                                                  Save Up to
   P.529
                                                  vs Standard Type  66%              Shipping
                                                                                        from
     Idlers                                             8.02               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity         1~29            30~
     Timing Belts                                E  Shipping days may differ by Quantity.  30%
                                                                     Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.577  QKeyway Size                              N: New JIS (B1301) keyway size table Type & Nominal Width
                             bJS9 6.3               Nominal Specs  10  dH7  bJS9  t Tolerance  Belt Type  Pulley   A  W  L
                                                                                  Shape
                                                      N  8
                                                          8
    Closed End   Belts       6.3  6.3 t              NK10  10     0  4  1.8  S5M100  A B A B  11  16  28 - -
                                                            + 0.015 3 ±0.0125 1.4
                                                      N10
                                                      N11
                                                          11
                                                      N12
                                                          12
                                                                                       17
                                                                                          22
                                                                           S5M150
                                                                                            34
                                                          13
                                                      N13
                                                                          0
                                                               0
                                                      N15
                                                          15
   P.605                      2-R0.2 or Less          N14  14  + 0.018  5  ±0.0150  2.3  + 0.1  S5M250  A B  27  32  44 -
                                                      N16
                                                          16
                                                      N17  17              Threaded Hole Size Table
    Open End   Belts       6.3  dH7                   N19  19  + 0.021  6  2.8  dH7 Shaft Bore ID M (Coarse Thread)
                                                                           (Shaft Bore Specs:  P  ·  N )
                                                          18
                                                      N18
                                                      N20
                                                          20
                                                                                         M3
                                                                               5
                                                      N22
                                                          22
                                                      N24
                                                                                         M4
                                                                              6~12
                                                          24
                                                      N26
                                                          26
          QPulley Shape                               N25  25     0  8        13~17      M5
                                                                                         M6
                                                                              18~30
   P.611                                              N28  28    ±0.0180  3.3  31~45     M8
          4  A Shape        4  B Shape  *L            N30  30  + 0.025 10  + 0.2  46~65  M10
    Clamp Plates for   Open End Belts  2.5  W/2 *A  2.5  2.5  *W  2.5  2-M  N35  35     0  12  ±0.0215   4.3
                                                      N32
                                                                          0
                                                          32
                 *W
                                                      N40
                                                          40
                                      *A
                      2-M
                                                            + 0.030
                                           7
                                                          55
                                                      N55
                                                                16
                                                               0
                                                   QShaft Bore Specs.
   P.615                                           5  H  Round Hole 5  P  Round Hole + Tap 5  N  New JIS Keyway + Tap
    5      P.D.  O.D.  dH7  6.3  E  F  P.D.  O.D.  dH7  6.3  D  E  F        (120°)         (120°)
    Timing Pulleys /    Idlers / Timing Belts  E  For Shape A pulley, the tapped holes are set around 120° to avoid interference with the tooth top.  HH7  PH7  NH7
            (t1.6)
                                (t1.6)
          E  The positions of keyway and tooth are not fixed
                                                                                             Flange:
                                                                                        Aluminum Alloy
          E  H round hole pulley has no tapped holes
                                                                              Surface Treatment: Clear Anodize
          E  Set screws are provided                                          Material  Pulley:   Aluminum Alloy
               Part Number  4     5                        Part Number  4     5
                           Pulley Shaft Bore Specs.P  P.D. O.D.
           1Type  2Number   3Belt Type  Shape  Hole Dia. d  F  E  1Type  2Number   3Belt Type  Pulley Shaft Bore Specs.P  P.D. O.D.  F  E
                 of Teeth
                                                                            Hole Dia. d
                                                                       Shape
                                                             of Teeth
                     S5M100    5·6·6.35·8·10                      S5M100    8·10·12·14
                  14  S5M150      10    22.28 21.32 26  16    28  S5M150    8·10·12·12.7  44.56 43.6 48  35
                     S5M100      5·6·8·10                         S5M250      15
                  15  S5M150      8·10  23.87 22.91 28  18    30  S5M100      10·12  47.75 46.79 52  36
                     S5M100   5·6·6.35·8·10·12         C-HTPA     S5M150  A  10·12·15
                  16  S5M150     8·10·12  25.46 24.5 32  20   40  S5M100      10     63.66 62.7 67  50
                                                                  S5M150
                                                                              20
                     S5M250       10                              S5M100      12
                  18  S5M100   6.35·8·10·12  28.65 27.69 33  22  50  S5M150   25     79.58 78.62 87  67
                     S5M150      8·10·12
                  19             6·8·10  30.24 29.28 36  24  Part Number  4    5
                     S5M100     6·6.35·8·10·           1Type  2Number   3Belt Type  Pulley  Shaft Bore Specs.H  P.D. O.D.  F  E
                                12·13·14·15                  of Teeth  Shape  Hole Dia. d
          C-HTPA  20  S5M150  A  6·6.35·8·10·11·   31.83 30.87 36  24  14  S5M100  6.35·10·12  22.28 21.32 26  16
                                                                                              20
                                                                                     25.46 24.5 32
                                                                              12
                                                              16
                               12·12.7·14·15
                     S5M250       15                          20  S5M150      16     31.83 30.87 36  24
                                                                              10
                  22  S5M100     8·10·12  35.01 34.05 40  27  C-HTPA  22  A   16·21  35.01 34.05 40  27
                     S5M150     8·10·12·15                    26  S5M100      23     41.38 40.42 48  35
                     S5M100     8·10·12·20                    30  S5M150      32     47.75 46.79 52  36
                  24  S5M150   8·10·12·14·15  38.2 37.24 45  30  50  S5M250   42     79.58 78.62 87  67
                     S5M250       15                          60  S5M100      60     95.49 94.53 99  80
                     S5M100     8·10·12·17
                  25            8·10·12·14·   39.79 38.83 45  30  Part Number  4    5
                     S5M150     15·18·20               1Type  2Number   3Belt Type  Pulley  Shaft Bore Specs.H  P.D. O.D.  F  E
                                                                       Shape
                                                                            Hole Dia. d
                                                             of Teeth
                  26  S5M100     8·10·14  41.38 40.42 48  35  20              14     31.83 30.87 36  24
                     S5M150     8·10·12·14             C-HTPA  30  S5M150  B  10·16  47.75 46.79 52  36
                                                      EDetailed specifications are available on the official website
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    535             Type  C-HTPA            Keyword  pulley s5m                       Economy series
   535   536   537   538   539   540   541   542   543   544   545