Page 544 - MISUMI SINGAPORE Economy Series
P. 544

Timing Pulleys HTD 3M

    Timing    Pulley                      H3M    Representative model: C-HTPA30H3M090-A-N10

                                          3mm
   P.529
                                                                                     Shipping
                                                                                        from
     Idlers                                             8.57               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity         1~29            30~
     Timing Belts                                E  Shipping days may differ by Quantity.  30%
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.577  QKeyway Size                              N: New JIS (B1301) keyway size table Type & Nominal Width
                                                                       t
                            bJS9 6.3                Nominal   dH7  bJS9  Tolerance  Belt Type  Pulley Shape A  W  L -
                                                    Specs
    Closed End   Belts       6.3  6.3 t              N  8  10    0  3 ±0.0125 1.4  + 0.1  H3M060  B K A B  11 15  19 -
                                                                                      A
                                                                                            11
                                                                                          7
                                                         8 + 0.015
                                                     N10
                                                                          0
                                                                     1.8
                                                     N12
                                                         12 + 0.018 4
                                                                ±0.0150
                                                             0
                                                                             H3M090
                                                     N14
                                                               5
                                                                     2.3
                                                         14
   P.605                      2-R0.2 or Less       Threaded Hole Size Table           K A     23 -
                                                   (Shaft Bore Specs:  P  ·  N )  H3M120  B K  14 18  26
                                                    dH7 Shaft Bore ID 2-M (Coarse Thread)
    Open End   Belts      6.3  dH7                     6~14        M3        H3M150   A B K  17 21  29 -
                                                        5
                                                                   M4
   P.611  QPulley Shape                                          QShaft Bore Specs.
                           B Shape
          4  A Shape     4 (t1.0)           4  K Shape    5      5  P Round Hole + Tap 5  N New JIS keyway + Tap
    Clamp Plates for   Open End Belts  (t1.0)  W / 2  2-M  4.5  2-M  (t1.0)  2-M
   P.615   P.D.  O.D.  dH7  1.6  E  F  P.D.  O.D.  dH7  6.3  D  E  F  F  P.D.  O.D.  E  dH7  6.3  E  D  (120°)  (120°)
    5                                             2.0  A             PH7            NH7
    Timing Pulleys /    Idlers / Timing Belts  E  For Shape A pulley, the tapped holes are set around 120° to avoid interference with the tooth top.  Material  Pulley:    Aluminum Alloy
                                   2.0
                            2.0
                                A
             2.0
                A
                   2.0
                                                        L
                                W
                W
                                 L
                                                                                             Flange:   Aluminum Alloy
          E  The positions of keyway and tooth are not fixed
                                                                              Surface Treatment: Clear Anodize
          E  Set screws are provided
                    Part Number
                                       Shape
                                                 Hole Dia. d
                              3Belt Type
            1Type
                   2Number of Teeth
                                                   5
                               H3M060  4Pulley    5Shaft Bore Specs. P   P.D.  O.D.  F     E
                               H3M090              5·6
                       18                                     17.19    16.43     20       13
                               H3M120              5
                               H3M150              5
                               H3M060              5·6
                               H3M090              5·6
                       20                                     19.1     18.34     22       14
                               H3M120              6
                               H3M150              6
                               H3M060              6·8
                               H3M090            5·6·6.35·8
                       22                                     21.01    20.25     25       16
                               H3M120              6·8
                               H3M150              6·8
                               H3M060            5·6·8·10
                               H3M090            5·6·8·10
                       24                                     22.92    22.16     25       16
                               H3M120             6·8·10
                               H3M150             6·8·10
            C-HTPA             H3M060    A        8·10
                               H3M090             8·10
                       25                                     23.87    23.11     28       18
                               H3M120             8·10
                               H3M150              10
                               H3M060             8·10
                               H3M090             8·10
                       28                                     26.74    25.98     30       20
                               H3M120             8·10
                               H3M150              10
                               H3M090            8·10·14
                       30      H3M120            8·10·14      28.65    27.89     32       23
                               H3M150              10
                               H3M090            8·10·14
                       32      H3M120            8·10·14      30.56    29.8      35       25
                               H3M150              10
                               H3M090             8·10
                       36      H3M120             8·10        34.38    33.62     40       28
                               H3M150
    539   EDetailed specifications are available on the official website  10
   539   540   541   542   543   544   545   546   547   548   549