Page 548 - MISUMI SINGAPORE Economy Series
P. 548

Timing Pulleys HTD 8M

    Timing    Pulley                        H8M  Representative model: C-HTPA22H8M250-A-N14

                                            8mm
   P.529
                                                                                     Shipping
                                                                                        from
     Idlers                                            30.84               SGD 13 days

                                                 Volume Discount
   P.551                                              Quantity         2~9             10~
     Timing Belts                                E  Shipping days may differ by Quantity.  20%
                                                                     Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.577  QPulley Shape  2.5  W/2 *W  2-M    N: New JIS (B1301) keyway size table 1.8  Type & Nominal Width  or less)
                            *A
                                 2.5
                                                                               Pulley  L (44 teeth  L (48 teeth
                                              Nominal Specs
                                                                   t Tolerance
                                                         dH7
                                                              bJS9
                                                                          Belt Type
                                                                                    or less)
                                                                               Shape
                                                       12
                                                 N12
                                                             4
            A Shape
    Closed End   Belts                           N14   14  + 0.018  5  ±0.0150  2.3 + 0.1  H8M200  B B B B  42  47
          4
                                                       15
                                                                                     48
                                                 N15
                                                                          H8M250
                                                                                            53
                                                            0
                                                                                     53
                                                 N16
                                                                          H8M300
                                                                                            58
                                                       16
                                                 N17
                                                                          H8M400
                                                                                            69
                                                                                     64
                                                       17
                                                                        0
                                                       19
                                                 N19
   P.605              P.D.  O.D.  dH7  6.3  E  F  N18  18    6     2.8   Threaded Hole Size Table (Shaft Bore Specs.:  N )
                                                                                     M (Coarse Thread)
                                                                          dH7 Shaft Bore ID
                                                       20
                                                 N20
                                                                              12
                                                 N22   22  + 0.021           13~17       M4
    Open End   Belts   (t1.6)                    N25   25    8  ±0.0180  3.3 + 0.2  18~30  M10
                                                                                         M5
                                                            0
                                                 N24
                                                       24
                                                                                         M6
                                                                             31~45
                                                                                         M8
                                                       30
                                                 N30
                                                                             46~65
                                                                        0
                                                       32
                                                 N32
                                                            0
                            *L                   N35   35  + 0.025 10
                                                       40
                                                             12 ±0.0215
                                                 N40
   P.611  4  B Shape  2.5  *W  2.5 8(11 when the number  QShaft Bore Specs.
    Clamp Plates for   Open End Belts   of teeth is 44 or more)  5  H Round Hole  5  P Round Hole + Tap  5  N New JIS keyway + Tap
                          *A
                                    2-M
   P.615                                                             120°  120°  120°  120°  120°  120°
    5              P.D.  O.D.  dH7  6.3  D  E  F
    Timing Pulleys /    Idlers / Timing Belts  EDepending on the process, there may be no surface treatment in the shaft hole.  dH7 dH7  dH7  dH7 dH7  dH7  dH7 dH7 Flange:   Aluminum Alloy
                    (t1.6)
                                                                                    dH7
          EFor Shape A pulley, the tapped holes are set around 120° to avoid interference with the tooth top.
                                                                                        Aluminum Alloy
                                                                              Material   Pulley:
          EThe relative positions of keyway and tooth are not fixed
          ESet screws are provided
                                                5
                  Part Number         4    Shaft Bore Specs.                  Surface Treatment: Clear Anodize
                     2 Number        Pulley      H         P.D.   O.D.     D       F       E
                                             Hole Dia. d
             1Type    of Teeth  3Belt Type  Shape  (1mm increments)
                       18                      12~28      45.84   44.47    32      51      36
                       19                      12~32      48.38   47.01    35      55      39
                       20                      12~32      50.93   49.56    36      57      41
                       21   H8M200             12~37      53.47   52.10    40      60      46
                              A:22
                             *
                       22    * W:27            12~37      56.02   54.65    41      60      46
                       24                      12~42      61.12   59.75    46      67      50

                       25   H8M250             12~48      63.66   62.29    48      69      54
                       26    * A:28            14~50      66.21   64.84    51      75      55
                       28    * W:33            14~52      71.30   69.93    55      78      58
            C-HTPA     30             A        14~59      76.39   75.02    60      86      66
                                      B
                       32   H8M300             14~59      81.49   80.12    63      86      66
                       34    * A:33            16~67      86.58   85.21    70      94      74
                       36    * W:38            16~72      91.67   90.30    75      99      78

                       38                      16~76      96.77   95.40    80     105      84
                       40   H8M400             20~80      101.86  100.49   85      112     90
                              A:44
                       44    * * W:49          20~80      112.05  110.68   90      119    100
                       48                      20~80      122.23  120.86   100    131      111
                       50                      20~80      127.32  125.95   100    135     115
    543                60                      20~80      152.79  151.42   100    160     140
          EDetailed specifications are available on the official website
   543   544   545   546   547   548   549   550   551   552   553