Page 551 - MISUMI SINGAPORE Economy Series
P. 551

Part Number                5Shaft Bore Specs. P                                Pulley  Timing
            1Type  2Number of Teeth  3Belt Type  4Pulley Shape  Hole Dia. d  P.D.  O.D.  D  F  E
                               MXL019               4·5
                       20                                    12.94  12.43    9      18     11
                                                   3·4·5                                           P.529
                       21      MXL025               5        13.58  13.07    9      18     11
                       22                           5        14.23  13.72    9      18     11
                       22      MXL037               5        14.23  13.72    9      18     11
                               MXL019               6                                               Idlers
                       23                                    14.88  14.37   11      20     13
                               MXL025               5·6
                               MXL019              4·5·6
                                                    5                                              P.551
                               MXL025
                       24                           6        15.52  15.02   11      20     13
                                                   5·6.35
                               MXL037
                                                    8                                               Timing Belts
                               MXL019               5
                       25      MXL025               5·6      16.17  15.66   11      20     13
                               MXL037              6.35
                       26      MXL025              5·6·8     16.82  16.31   12      22     14      P.577
                       28      MXL019               8        18.11  17.6    12      22     14
            C-ATP      28      MXL025     B       5·6.35·8   18.11  17.6    12      22     14
                               MXL019               5·8                                            Belts  Closed End
                                                    5
                       30      MXL025              6.35      19.4   18.9    14      25     16
                                                    8                                              P.605
                               MXL037               8
                       32                           5        20.7   20.19   14      25     16
                               MXL025               5
                                                    6                                              Belts  Open End
                       36      MXL037               8        23.29  22.78   16      28     18
                               MXL050               5
                               MXL025               8                                              P.611
                       38      MXL037               8        24.58  24.07   16      28     18
                               MXL019               5
                       40      MXL025             5·6·8·10   25.87  25.36   18      30     20
                               MXL037             6·6.35·8                                         Open End Belts  Clamp Plates for
                       48                           5        31.05  30.54   22      35     25
                       50      MXL025               5        32.34  31.84   22      35     25
                       60                           10       38.81  38.3    28      44     32      P.615
                                                                                                    5
                    Part Number       4Pulley Shape  5Shaft Bore Specs. N   P.D.  O.D.  D  F  E
            1Type  2Number of Teeth  3Belt Type   Hole Dia. d
                               MXL050               8
                       36                                    23.29  22.78   16      28     18
                                                    8
            C-ATP      44      MXL025     B         12       28.46  27.95   20      32     23
                       48      MXL037              8·10      31.05  30.54   22      35     25      Idlers / Timing Belts  Timing Pulleys /
                    Part Number                5Shaft Bore Specs. P
            1Type  2Number of Teeth  3Belt Type  4Pulley Shape  Hole Dia. d  P.D.  O.D.  D  F  E
                               MXL019               4
                       14                                    9.06   8.55    12      12      6
                               MXL025               4
                               MXL019               4
                       15                                    9.7    9.19    12      12      6
                               MXL025               4
                               MXL019              3·4·5
                                                    4
                               MXL025
            C-ATP      16                 K         5        10.35  9.84    14      14      8
                               MXL037               5
                               MXL050               5
                               MXL019               5
                       18      MXL025               5        11.64  11.14   14      14      8
                                                    5
                               MXL037
                       19                           5        12.29  11.78   14      14      8
                               MXL025               4·5
          EDetailed specifications are available on the official website
                  Please order after selecting part number and parameters according to the selection steps 1 to 5.
          Ordering
          Example  Part Number (1Type · 2Number of Teeth · 3Belt Type)  -  4Pulley Shape  -  5Shaft Bore Specs. / Hole Dia.
                                C-ATP18MXL025             -     K      -           P5
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  546
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   546   547   548   549   550   551   552   553   554   555   556