Page 554 - MISUMI SINGAPORE Economy Series
P. 554

Timing Pulleys T5

    Timing    Pulley  New                  T5    Representative model: C-TTPA18T5100-A-P8
           Specs
                                          5mm
                                                  Save Up to
   P.529
                                                  vs Standard Type  63%              Shipping
                                                                                        from
     Idlers                                             6.92               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity         1~29            30~
     Timing Belts                                E  Shipping days may differ by Quantity.  30%
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.577  QKeyway Size                     N: New JIS (B1301) keyway size table  Type & Nominal Width
                                                                                        A
                                                                 t Tolerance
                             bJS9 6.3  t    Nominal Specs  8 + 0.015  3 ±0.0125 1.4  Belt Type  Pulley Shape  11  W  L -
                                                            bJS9
                                                       dH7
                                               N  8
                                                                                   A
    Closed End   Belts          6.3            N10   10    0  4  1.8  + 0.1  T5150  B A B A  17  22  28
                                                                          T5100
                                                                                           16
                             6.3
                                                                                              -
                                                     11
                                               N11
                                                                                              34
                                               N12
                                                     12
                                                                                              -
                                                     14
                                               N14
                                                      + 0.018
                                                                                        22
                                                                                           27
                                                                          T5200
                                                                                              -
                                               N16
                                                     16
   P.605                      2-R0.2 or Less   N15   15    0  5  ±0.0150 2.3     0  T5250  B A B  27  32  39
                                                                                              44
                                               N17   17    6     2.8   Threaded Hole Size Table (Shaft Bore Specs:  P  ·  N )
                                               N19
    Open End   Belts  QPulley Shape  dH7       N20   20    0             dH7 Shaft Bore ID  2-M (Coarse Thread)
                                                     19 + 0.021
                           6.3
                                                                                         M3
                                                                             5
                                                                            6~12
                                                                                         M4
                                                                                         M5
                                                                            13~17
                       *W
                                                                                         M6
   P.611  4  A Shape  2.5  W / 2  2.5  4  B Shape  *W *L  2.5  7  2-M  QShaft Bore Specs.  5 18~30  New JIS Keyway + Tap
                                                                              N
                                                           P
                       *A
                                                             Round Hole + Tap
                                                        5
                                      2.5
                                          *A
                           2-M
    Clamp Plates for   Open End Belts  6.3                         (120°)               (120°)
   P.615         P.D.  O.D.  dH7  6.3  E  F  P.D.  O.D.  dH7  D  E  F
    5              (t1.6)            (t1.6)                PH7                  NH7
                                                                              Material   Pulley:      Aluminum Alloy
          E  The tapped hole are set around 120° to
                                 E  The positions of keyway and
                                                        E  Set screws are provided
                                                                                  Flange:     Aluminum Alloy
    Timing Pulleys /    Idlers / Timing Belts  1Type Part Number 3Belt Type  Pulley   Shaft Bore Specs.P  P.D. O.D.  F  12  1Type Part Number 3Belt Type  Pulley   Shaft Bore Specs.N  P.D.  O.D.  45  30
                                                                              Surface Treatment: Clear Anodize
                                     tooth are not fixed
           avoid interference with the tooth top.
                                                                        4
                                                                             5
                           4
                                  5
                                                             2Number
                                                                                          F
                 2Number
                                                                                              E
                                                  E
                                                                           Hole Dia. d
                                                                       Shape
                                Hole Dia. d
                           Shape
                 of Teeth
                                                             of Teeth
                                 5·6·8
                                        19.1 18.25 24
                  12
                                                                          10·11·12·20
                                                                  T5100
                                 6.35·8
                                                                  T5150
                                                                          12·14·15·17
                                        22.28 21.45 26
                  14
                                                 16
                                                                                  38.2
                                                              24
                                                                                      37.4
                  15
                                        23.87 23.05 28
                                                 18
                                  8·10
                                                                            12·15
                                                                  T5200
                                  8·10
                                                                             12
                                  12
                                                                  T5150
                                                 22
                                 6·8·12
                  18
                                        28.65 27.8 33
                                                                  T5250
                                                                             15
          C-TTPA  16  T5100  A  6.35·8·10·14·15  25.46 24.6 32  20  25  T5250  8·12·14·20  39.79  39  45  30
                  20                    31.83 31  36  24          T5100     8·15
                      T5200       8                               T5150    8·14·15·16
                  22              8·10  35.01 34.25 40  27  C-TTPA  26  T5200  A  12·15  41.38 40.6  48  35
                  24  T5100       8·20  38.2 37.4 45  30          T5250      12
                  25              8·10  39.79 39  45  30          T5150     12·14
                  48  T5150       12    76.39 75.55 83  63    28  T5200      20   44.56 43.75  48  35
               Part Number  4     5                               T5150     15·19
           1Type  2Number   3Belt Type  Pulley   Shaft Bore Specs.N  P.D. O.D.  F  E  30  T5200  15·16  47.75 46.95  52  36
                           Shape
                 of Teeth
                                Hole Dia. d
                                                                             17
                                                                  T5250
                  12              8     19.1 18.25 24  12     32             12   50.93 50.1  55  40
                  14  T5100       8     22.28 21.45 26  16    36  T5150      12   57.3 56.45  61  45
                  15              8     23.87 23.05 28  18
                                  8·12                     Part Number  4    5
                  16  T5200      8·NK10  25.46 24.6 32  20  1Type  2Number   3Belt Type  Pulley   Shaft Bore Specs.P  P.D.  O.D.  F  E
                  18  T5100       8     28.65 27.8 33  22  C-TTPA  of Teeth  T5100  Shape  Hole Dia. d  22.28 21.45  26  16
                                                              14
                                                                             8
                                                                        B
                               8·10·12·14·15
          C-TTPA      T5150  A  10·12·14·15·16·NK10
                                                                             5
                                                                        4
                  20  T5200    12·14·15·NK10  31.83 31  36  24  Part Number  Pulley   Shaft Bore Specs.N  P.D. O.D.  D  F  E
                                                             2Number
                      T5250       15                   1Type  of Teeth  3Belt Type  Shape  Hole Dia. d
                      T5100       8·12                        22  T5100      12   35.01 34.25 24  40  27
                  22  T5150      12·15  35.01 34.25 40  27  C-TTPA  25  T5150  B  12  39.79 39  27  45  30
                      T5200
                                                                             14
                                  14
                      T5250       12                          28  T5200      12   44.56 43.75 32  48  35
          EDetailed specifications are available on the official website.EPlease visit MISUMI website for details of the models available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 5.
          Ordering
          Example  Part Number (1Type · 2Number of Teeth · 3Belt Type)  - 4Pulley Shape -  5Shaft Bore Specs. / Hole Dia. (P/N(NK))
                               C-TTPA18T5100            -     A      -            P8
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-TTPA            Keyword  pulley t5                      MISUMI
    549                                                                               Economy series
   549   550   551   552   553   554   555   556   557   558   559