Page 549 - MISUMI SINGAPORE Economy Series
P. 549

5
                  Part Number         4    Shaft Bore Specs.                                       Pulley  Timing
                       2             Pulley      P         P.D.   O.D.     D       F       E
             1Type   Number 3Belt Type  Shape  Hole Dia. d                                         P.529
                     of Teeth              (1mm increments)
                       18                      12~26      45.84   44.47    32      51      36
                       19                      12~28      48.38   47.01    35      55      39       Idlers
                       20                      12~30      50.93   49.56    36      57      41
                       21   H8M200             12~32      53.47   52.10    40      60      46
                              A:22
                             *
                       22    * W:27            12~34      56.02   54.65    41      60      46      P.551
                       24                      12~40      61.12   59.75    46      67      50

                       25   H8M250             12~40      63.66   62.29    48      69      54       Timing Belts
                       26    * A:28            14~45      66.21   64.84    51      75      55
                       28    * W:33            14~48      71.30   69.93    55      78      58      P.577
            C-HTPA     30             A        14~50      76.39   75.02    60      86      66
                                      B
                       32   H8M300             14~55      81.49   80.12    63      86      66
                       34    * A:33            16~60      86.58   85.21    70      94      74      Belts  Closed End
                       36    * W:38            16~65      91.67   90.30    75      99      78

                       38                      16~65      96.77   95.40    80     105      84      P.605
                       40   H8M400             20~65      101.86  100.49   85      112     90
                              A:44
                       44    * * W:49          20~65      112.05  110.68   90      119    100
                       48                      20~65      122.23  120.86   100    131      111     Belts  Open End
                       50                      20~65      127.32  125.95   100    135     115
                       60                      20~65      152.79  151.42   100    160     140      P.611
                                                5
                  Part Number         4    Shaft Bore Specs.
                       2             Pulley      N         P.D.   O.D.     D       F       E       Open End Belts  Clamp Plates for
             1Type   Number 3Belt Type  Shape  Hole Dia. d
                     of Teeth              (1mm increments)
                       18                      12~26      45.84   44.47    32      51      36      P.615
                       19                      12~28      48.38   47.01    35      55      39       5
                       20   H8M200             12~30      50.93   49.56    36      57      41
                       21    * A:22            12~32      53.47   52.10    40      60      46
                       22    * W:27            12~34      56.02   54.65    41      60      46
                       24                      12~40      61.12   59.75    46      67      50      Idlers / Timing Belts  Timing Pulleys /

                       25   H8M250             12~40      63.66   62.29    48      69      54
                       26    * A:28            14~45      66.21   64.84    51      75      55
                       28    * W:33            14~48      71.30   69.93    55      78      58
            C-HTPA     30             A        14~50      76.39   75.02    60      86      66
                                      B
                       32   H8M300             14~50      81.49   80.12    63      86      66
                       34    * A:33            16~50      86.58   85.21    70      94      74
                       36    * W:38            16~50      91.67   90.30    75      99      78
                       38                      16~50      96.77   95.40    80     105      84
                       40   H8M400             20~50      101.86  100.49   85      112     90
                       44    * A:44            20~50      112.05  110.68   90      119    100
                       48    * W:49            20~50      122.23  120.86   100    131      111
                       50                      20~50      127.32  125.95   100    135     115
                       60                      20~50      152.79  151.42   100    160     140
          EDetailed specifications are available on the official website
                  Please order after selecting part number and parameters according to the selection steps 1 to 5.
          Ordering
          Example  Part Number (1Type · 2Number of Teeth / 3Belt Type)  - 4Pulley Shape - 5Shaft Bore Specs. / Hole Dia. (H/P/N)
                              C-HTPA22H8M250            -     A      -            N14
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-HTPA            Keyword  pulley htd                     MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  544
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   544   545   546   547   548   549   550   551   552   553   554