Page 550 - MISUMI SINGAPORE Economy Series
P. 550

Timing Pulleys MXL

    Timing    Pulley  New                 MXL    Representative model: C-ATP18MXL025-K-P5
           Specs
                                          2.032mm
                                                  Save Up to
   P.529
                                                  vs Standard Type  61%              Shipping
                                                                                        from
     Idlers                                             5.80               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity         1~29            30~
     Timing Belts                                E  Shipping days may differ by Quantity.  30%
                                                                     Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.577  QKeyway Size                         N: New JIS (B1301) keyway size table  Type & Nominal Width
                                                                     t Tolerance
                                                                bJS9
                                                          dH7
                             bJS9 6.3           Nominal Specs  8 + 0.015  3 ±0.0125 1.4  Belt Type Pulley Shape  A  W  L -
    Closed End   Belts        6.3  6.3 t           N10   10    0  4 ±0.0150 1.8  + 0.1  MXL019  B K A B  7.5 11.5  16.5
                                                                                    A
                                                   N  8
                                                                                           10
                                                                                        6
                                                                          0
                                                          + 0.018
                                                         12
                                                   N12
                                                             0
                                                                                              -
                                                                            MXL025
                                                                                              -
                                                dH7 Shaft Bore ID
                                                             M (Coarse Thread)
   P.605                       2-R0.2 or Less  Threaded Hole Size Table (Shaft Bore Specs:  P  ·  N )  K A  18
                                                    3~5           M3        MXL037  B K  11  15  22
                                                                  M4
    Open End   Belts       6.3  dH7                19~22          M5
                                                    6~18
   P.611  QPulley Shape                                       QShaft Bore Specs.
    Clamp Plates for   Open End Belts  4  A Shape *W  2.0  4  B Shape *L 2.0  2-M  4  K Shape  5  Round Hole  5  Round Hole + Tap  5  New JIS Keyway + Tap
                                                                          P
                                                                                      N
                                                                 H
                                  *W
               2.0
                  *A
                                2.0 *A
   P.615                              3.5         2.0  *A *L  3.5  2-M           120°        120°
    5        P.D.  O.D.  dH7  6.3  E  F  P.D.  O.D.  dH7  6.3  D  E  F  F  P.D.  O.D.  E  dH7  6.3  E  D  HH7  PH7  NH7
    Timing Pulleys /    Idlers / Timing Belts  E  For Shape A pulley, the tapped holes are set around 120° to avoid interference with the tooth top.  Material   Pulley:   Aluminum Alloy
                                                 (t1.0)
               (t1.0)
                               (t1.0)
          E  The positions of keyway and tooth are not fixed
                                                                                  Flange:
          E  H round hole pulley has no tapped holes
                                                                                        Aluminum Alloy
          E  Set screws are provided
                     Part Number                5Shaft Bore Specs.            Surface Treatment: Clear Anodize
                                       4Pulley Shape  H        P.D.     O.D.      F        E
            1Type  2Number of Teeth  3Belt Type    Hole Dia. d
                       16       MXL025               4·5       10.35    9.84     14        8
                                MXL019               4·6
                       20                           4·6·7      12.94    12.43    18        11
                                MXL025
                       24                            6·8       15.52    15.02    20        13
                                MXL037               5
                       25       MXL019               8         16.17    15.66    20        13
                       27       MXL037               6         17.46    16.96    22        14
            C-ATP      28                  A         4         18.11    17.6     22        14
                       30       MXL025              5·6·8      19.4     18.9     25        16
                                                     5
                       32                                      20.7     20.19    25        16
                                MXL037               8
                       36                            5·12      23.29    22.78    28        18
                       40       MXL025               5         25.87    25.36    30        20
                       48                            8·20      31.05    30.54    35        25
                       60                            6·8       38.81    38.3     44        32
                     Part Number                5Shaft Bore Specs.
                                       4Pulley Shape  N        P.D.     O.D.      F        E
            1Type  2Number of Teeth  3Belt Type    Hole Dia. d
                                                               19.4
                                                                        18.9
                                                     8
            C-ATP      30       MXL025     A         10        23.29    22.78    25        16
                                                                                           18
                       36
                                                                                 28
                                MXL037
          EDetailed specifications are available on the official website
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    545             Type  C-ATP             Keyword  pulley mxl                       Economy series
   545   546   547   548   549   550   551   552   553   554   555