Page 552 - MISUMI SINGAPORE Economy Series
P. 552

Timing Pulleys XL

    Timing    Pulley  New                  XL    Representative model: C-ATP20XL037-B-N14
           Specs
                                          5.08mm
                                                  Save Up to
   P.529
                                                  vs Standard Type  61%              Shipping
                                                                                        from
     Idlers                                             7.78               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity         1~29            30~
     Timing Belts                                E  Shipping days may differ by Quantity.  30%
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.577  QKeyway Size                         N: New JIS (B1301) keyway size table  Type & Nominal Width
                                                                                        A
                                                                     t Tolerance
                                                                                           W
                                                           dH7
                                                                bJS9
                             bJS9 6.3           Nominal Specs  8 + 0.015  3 ±0.0125 1.4  Belt Type  Pulley Shape  7.5 12.5  L -
                                                   N  8
                                                                                    A
    Closed End   Belts       6.3  6.3 t            N10   10 + 0.018  4  ±0.0150  1.8  + 0.1  XL031  B A B A  9  14  21
                                                                            XL025
                                                             0
                                                   N11
                                                         11
                                                                                              -
                                                                          0
                                                         12
                                                   N12
                                                                                              23
                                                             0
                                                                                              -
                                                   N14
                                                         14
                                                                     2.3
                                                                                              -
   P.605                      2-R0.2 or Less       N15   15 + 0.021  5 8 ±0.0180 3.3  + 0.2  XL037  B A B  11  16  25
                                                   N25
                                                         25
                                                                            XL050
                                                                                        14
                                                                                           19
                                                             0
                                                                          0
                                                                                              28
    Open End   Belts       6.3  dH7            Threaded Hole Size Table (Shaft Bore Specs:  P  ·  N )
                                                 dH7 Shaft Bore ID
                                                             2-M (Coarse Thread)
                                                                  M3
                                                     4
                                                    5~12
                                                                  M4
                                                    13~17
                                                    18~30
                                                                  M6
   P.611  QPulley Shape     4  B Shape           QShaft Bore Specs.  M5
    Clamp Plates for   Open End Belts  2.5  W / 2  2-M  2.5  *W *L  2.5 7  2-M  5  H  Round Hole  5  P  Round Hole + Tap  5  N  New JIS Keyway + Tap
             A Shape
          4
                  *W
                      2.5
                   *A
                                    *A
   P.615                                                                   (120°)           (120°)
    5        P.D.  O.D.  (t1.6)  E  F  P.D.  O.D.  (t1.6)  D  E  F  HH7  PH7         NH7
                dH7
                 6.3
                                  6.3
                                  dH7
    Timing Pulleys /    Idlers / Timing Belts  X  When the number of teeth is 15 or less (including 15 teeth) and the nominal   E  H round hole pulley has no tapped holes  Material   Pulley:      Aluminum Alloy
           width is 025, there is no fixing screw hole in the keyway hole.
                                                    ESet screws are provided
                                                                                  Flange:     Aluminum Alloy
          E  The tapped hole are set around 120° to avoid interference with the tooth top.
          E  The positions of keyway and tooth are not fixed
                                                                              Surface Treatment: Clear Anodize
                                               5Shaft Bore Specs. P
                    Part Number
                                                             P.D.
                                                                                            E
                                                                    O.D.
                                                                             D
                   2Number of Teeth
            1Type
                                                    5
                               XL025
                       10     3Belt Type  4Pulley Shape  Hole Dia. d  16.17  15.66  10  24 F  12
                               XL037
                                                    6
                               XL025                5
                       12      XL037                6        19.4   18.9    12      25     15
                               XL025              5·6.35·8
                       14      XL037               6.35·8    22.64  22.13   15      28     18
                               XL031                10
                       15      XL037                8        24.26  23.75   17      32     20
                               XL050                8
            C-ATP      16      XL037      B         8        25.87  25.36   17      32     20
                       18      XL025                8        29.11  28.6    21      36     24
                               XL037              6.35·8·10
                       20                           8 8      32.34  31.83   24      40     27
                               XL031                12
                       21      XL050                8        33.96  33.45   24      40     27
                       22                          8·10      35.57  35.07   26      45     30
                       30      XL037                8        48.51   48     35      55     40
                       36                           14       58.21  57.7    40      67     50
                    Part Number                5Shaft Bore Specs. N
            1Type  2Number of Teeth  3Belt Type  4Pulley Shape  Hole Dia. d  P.D.  O.D.  D  F  E
                       15      XL031               NK10      24.26  23.75   17      32     20
                       16      XL025                8        25.87  25.36   17      32     20
                       18                           12       29.11  28.6    21      36     24
            C-ATP      20      XL037      B      8·10·11·14·15  32.34  31.83  24    40     27
                       22                           8        35.57  35.07   26      45     30
                       24      XL050                10       38.81  38.3    26      45     30
                       40      XL037                16       64.68  64.17   40      74     58
          EDetailed specifications are available on the official website
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    547             Type  C-ATP             Keyword  pulley xl                        Economy series
   547   548   549   550   551   552   553   554   555   556   557