Page 555 - MISUMI SINGAPORE Economy Series
P. 555

Timing Pulleys T10



           New                            T10    Representative model: C-TTPA18T10200-A-N18        Pulley  Timing
           Specs                          10mm
                                                                                                   P.529
                                                                                     Shipping
                                                       13.78               SGD 1 day                Idlers
                                                                                        from


                                                 Volume Discount                                   P.551
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.           Timing Belts
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          QKeyway Size                    N: New JIS (B1301) keyway size table  Belt Type  Pulley Shape  A  W  P.577
                             bJS9          Nominal Specs  dH7  bJS9  t Tolerance  T10150  A  17  22
                                              N12   12    4     1.8      T10200    A     22  27
                             6.3  6.3  t      N14   14 + 0.018           T10250    A     27  32
                                6.3           N16   16    0  5  ±0.0150  2.3  + 0.1  T10300  A  32  37
                                              N18   18               0   T10400    A     43  48    Belts  Closed End
                                              N20   20 + 0.021  6  2.8   T10500    A     53  58
                                                         0
                              2-R0.2 or Less                           Threaded Hole Size Table (Shaft Bore Specs:  P  ·  N )  P.605
                                                                        dH7 Shaft Bore ID  2-M (Coarse Thread)
                                                                           10~12         M4
                           6.3
                                                                           13~17         M5
                                                                           18~30         M6        Belts  Open End
                             dH7
          QPulley Shape    *W               QShaft Bore Specs.
            4  A Shape  2.5  *A  2.5        5  P  Round Hole + Tap  5  N  New JIS Keyway + Tap     P.611
                           W / 2  2-M                                                              Open End Belts

                     P.D.  O.D.  dH7  6.3  E  F          (120°)                 (120°)               Clamp Plates for
                                                                                                   P.615
                                                                                                    5
                                                 PH7                    NH7
                       (t1.6)
                                                                              Material   Pulley:      Aluminum Alloy
          E The positions of keyway and tooth are not   E The tapped hole are set around 120° to avoid    E Set screws are provided  Flange:     Aluminum Alloy
           fixed                   interference with the tooth top.           Surface Treatment: Clear Anodize
                    Part Number                5Shaft Bore Specs. P
            1Type  2Number of Teeth  3Belt Type  4Pulley Shape  Hole Dia. d  P.D.  O.D.  F  E      Idlers / Timing Belts  Timing Pulleys /
            C-TTPA     18      T10200     A         20        57.3     55.45     61       45
                    Part Number                5Shaft Bore Specs. N
            1Type  2Number of Teeth  3Belt Type  4Pulley Shape  Hole Dia. d  P.D.  O.D.  F  E
                       12      T10200               15        38.2     36.35     40       27
                       14                        12·14·15·NK10  44.56  42.7      48       35
                               T10150               14
                                                    15        50.93    49.05     58       40
                       16
                               T10200               16
                               T10250              15·20      50.93    49.05     58       40
            C-TTPA             T10200     A        14·18
                       18      T10250            16·20·22·25  57.3     55.45     61       45
                               T10500               14
                               T10200             14·15·25
                               T10250             15·16·20
                       20                                     63.66    61.8      67       50
                               T10300              15·20
                               T10400              20·25
          EDetailed specifications are available on the official website
                  Please order after selecting part number and parameters according to the selection steps 1 to 5.
          Ordering
          Example  Part Number (1Type · 2Number of Teeth · 3Belt Type)  - 4Pulley Shape -  5Shaft Bore Specs. / Hole Dia. (P/N(NK))
                               C-TTPA18T10200           -     A      -            N18
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-TTPA            Keyword  pulley t10                     MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  550
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   550   551   552   553   554   555   556   557   558   559   560