Page 560 - MISUMI SINGAPORE Economy Series
P. 560

Idlers S3M

    Timing    Pulley  New                 S3M    Representative model: C-AHTF20S3M060
           Specs
                                          3mm
                                                  Save Up to
   P.529
                                                  vs Standard Type  37%              Shipping
                                                                                        from
     Idlers                                            16.08               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity         1~9             10~
     Timing Belts                                E  Shipping days may differ by Quantity.  30%
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.577     Idlers  Material  Flange  Treatment
                              Surface
    Closed End   Belts  Aluminum Alloy  Aluminum Alloy  Clear Anodize  Both Sides Bearing
                 Center Bearing

                      Single Bearing
   P.605         C-AHTF  W                     Double Bearing       C-AHTFW  W
                                                                         Double Bearing
    Open End   Belts  W/2  A                 W/2   A                          A
                                                   W

   P.611
    Clamp Plates for   Open End Belts  P.D.  0.D.  d  D  E  F  P.D.  0.D.  d  D  E  F  P.D.  0.D.  d  Dh  D  E  F



   P.615                S B  S                  S B  B  S                  B    B
    5     E  Bearing is pressed fit.

    Timing Pulleys /    Idlers / Timing Belts  EBearing brand not specified  Shaft Bore   P.D. O.D.  F  E  A  W  S  Model and Dimension
          EBearing Accuracy: JIS B1514 Class 0/GB 307 P0 (Before press-fitting)
          QDimension Specification Table (Center Bearing)
                                                                                 Bearing Nominal
                   Part Number
                                         Dia. d
                    2Number
                             3Belt Type
            1Type
                                                                                 No.
                    of Teeth
                              S3M060                               7   11   3   685ZZ×1  D   B
                       20                       19.1 18.34  22  14                      11   5
                              S3M100                               11  15  2.5  685ZZ×2
                              S3M060      5                        7   11       695ZZ×1
                       24                      22.92 22.16  25  16
                              S3M100                               11  15  3.5  695ZZ×2  13  4
                       25                      23.87 23.11                      695ZZ×1
                                                         28   18
                       26                      24.83 24.07
           C-AHTF             S3M060                               7   11
                       28                      26.74 25.98  30  20          3   696ZZ×1  15  5
                                          6
                       30                      28.65 27.89  32  23
                              S3M100                               11  15  4.5  626ZZ×1
                              S3M060                               7   11  2.5
                       32                      30.56 29.8  35  25                       19   6
                              S3M100      8                        11  15  4.5  698ZZ×1
                       36     S3M060           34.38 33.62  40  28  7  11  2.5



          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    555             Type  C-AHTF            Keyword  idler s3m                        Economy series
   555   556   557   558   559   560   561   562   563   564   565