Page 564 - MISUMI SINGAPORE Economy Series
P. 564

Idlers S8M

    Timing    Pulley  New                 S8M    Representative model: C-AHTFW22-S8M250-12
           Specs
                                          8mm
                                                  Save Up to
   P.529
                                                  vs Standard Type  72%              Shipping
                                                                                        from
     Idlers                                            25.52               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity         1~9             10~
     Timing Belts                                E  Shipping days may differ by Quantity.  30%
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.577     Idlers  Material  Flange  Treatment
                              Surface
    Closed End   Belts  Aluminum Alloy  Aluminum Alloy  Clear Anodize  Both Sides Bearing
                 Center Bearing

   P.605         C-AHTF   W                   Double Bearing        C-AHTFW  W
                                                                         Double Bearing
                      Single Bearing
                                                   W
    Open End   Belts  W/2  A                 W/2   A                          A

   P.611
    Clamp Plates for   Open End Belts  P.D.  0.D.  d  D  E  F  P.D.  0.D.  d  D  E  F  P.D.  0.D.  d  Dh  D  E  F



   P.615                S B  S                  S B  B  S                  B    B
    5
          E  Bearing is pressed fit.
          E  Bearing Accuracy: JIS B1514 Class 0/GB 307 P0 (Before press-fitting)
    Timing Pulleys /    Idlers / Timing Belts  QDimension Specification Table (Center Bearing) P.D. O.D.  F  E  A  W  S  Bearing Nominal Model
          E  Bearing brand not specified
                  Part Number
                                     Shaft Bore
                                                                                 and Dimension
                                       Dia. d
                  2Number
                                                                                             B
                           3Belt Type
                                                                                        D
                                                                                 No.
           1Type
                   of Teeth
                     20      S8M150     12    50.93 49.56  58  40  17  22  6  6201ZZ×1  32   10
                             S8M250     15                       28  33   5.5  6202ZZ×2  35  11
                     22                       56.02 54.65  61  45
                             S8M150                              17  22   6   6201ZZ×1
                                        12                                              32   10
                             S8M250                              28  33   6.5  6201ZZ×2
                     24                       61.12 59.74  67  50
                             S8M300                              33  38   8
          C-AHTF                                                              6202ZZ×2
                             S8M400                              44  49  13.5
                     25                 15    63.66 62.29  70  56                       35   11
                             S8M150                              17  22       6202ZZ×1
                                                                          5.5
                             S8M250                              28  33       6202ZZ×2
                     30                       76.39 75.02  87  67
                             S8M300                              33  38   5
                                        20                                    6204ZZ×2  47   14
                             S8M400                              44  49  10.5


          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    559             Type  C-AHTF            Keyword  idler s8m                        Economy series
   559   560   561   562   563   564   565   566   567   568   569