Page 568 - MISUMI SINGAPORE Economy Series
P. 568

Idlers HTD 5M

    Timing    Pulley                      H5M    Representative model: C-AHTF25H5M090

                                          5mm
   P.529
                                                                                     Shipping
                                                                                        from
     Idlers                                            16.30               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity         1~9             10~
     Timing Belts                                E  Shipping days may differ by Quantity.  30%
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.577   Main Body  Material  Bearing  Treatment
                                    Surface
                    Flange
    Closed End   Belts  Aluminum Alloy Aluminum Alloy  Steel  Clear Anodize  Both Sides Bearing
                 Center Bearing
   P.605         C-AHTF   W                    Double Bearing       C-AHTFW   W
                                                                         Double Bearing
                      Single Bearing
                                                    W
    Open End   Belts  W/2  A                 W/2    A                         A

   P.611                                    P.D.  O.D.
    Clamp Plates for   Open End Belts  P.D.  O.D.  d  D  E  F  d  D  E  F  P.D.  O.D.  d  Dh  D  E  F



   P.615                S  B S                   S B  B  S                  B   B
    5
          E  Bearing is pressed fit.
          E  Bearing Accuracy: JIS B1514 Class 0/GB 307 P0 (Before press-fitting)
    Timing Pulleys /    Idlers / Timing Belts  QDimension Specification Table (Center Bearing) P.D. O.D.  F  E  A  W  S  Bearing Nominal Model
          E  Bearing brand not specified
                  Part Number
                                                                                 and Dimension
                                     Shaft Bore
                                       Dia. d
                   2Number
                                                                                        D
           1Type
                                                                                 No.
                                                                                             B
                           3Belt Type
                   of Teeth
                             H5M090                              11  16        698ZZ×1
                      20                 8    31.83 30.87  36  24         5             19   6
                             H5M150                              17  22        698ZZ×2
                             H5M090                              11  16   4   6000ZZ×1
          C-AHTF      25                10    39.79 38.83  45  30                       26   8
                             H5M150                              17  22       6000ZZ×2
                                                                          3
                             H5M090                              11  16

                      30                12    47.75 46.79  52  36             6201ZZ×1  32   10
                             H5M150                              17  22   6




          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    563             Type  C-AHTF            Keyword  idler htd                        Economy series
   563   564   565   566   567   568   569   570   571   572   573