Page 570 - MISUMI SINGAPORE Economy Series
P. 570

Idlers HTD 8M

    Timing    Pulley                      H8M    Representative model: C-AHTFW22-H8M250-12

                                          8mm
   P.529
                                                                                     Shipping
                                                                                        from
     Idlers                                            20.12               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity         1~9             10~
     Timing Belts                                E  Shipping days may differ by Quantity.  30%
                                                                     Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.577    Idlers  Material Flange  Treatment
                             Surface
    Closed End   Belts  Aluminum Alloy Aluminum Alloy  Clear Anodize  Both Sides Bearing

                 Center Bearing
   P.605         C-AHTF  Single Bearing          Double Bearing     C-AHTFW    W
                                                                          Double Bearing
                            W
                                                     W
    Open End   Belts

   P.611             P.D.  O.D.  d  F        P.D.  O.D.  d  F         P.D.  O.D.  d   F
    Clamp Plates for   Open End Belts


          E  Bearing Accuracy: JIS B1514 Class 0/GB 307 P0 (Before press-fitting)
   P.615  E  Bearing is pressed fit.
          EBearing brand not specified
    5                                                                                Bearing Part
                      Part Number            Shaft Bore   P.D.   O.D.     F    W      Number
    Timing Pulleys /    Idlers / Timing Belts  1Type  Teeth  3Belt Type  12  50.93  49.56  58  22  6201ZZ×1
                                              Dia. d
                      2Number of
                                                                                        No.
                                   H8M150
                          20
                                                                               33
                                                15
                                                                                      6202ZZ×2
                                   H8M250
                                                        56.02
                                                                         61
                          22
                                                                 54.65
                                   H8M150
                                   H8M250       12                             22     6201ZZ×1
                                                                               33
                                                                                      6201ZZ×2
                          24                            61.12    59.74   67
                                   H8M300                                      38
                                   H8M400                                      49     6202ZZ×2
                          25                            63.66    62.29   70
            C-AHTF        26                    15      66.21    64.84   74
                          28       H8M150               71.3     69.93   80    22     6202ZZ×1
                          30       H8M250               76.39    75.02   87    33     6202ZZ×2
                                   H8M300                                      38
                                   H8M400                                      49     6204ZZ×2
                          32                    20      81.49    80.12   87
                          34       H8M150               86.58    85.21   95    22     6204ZZ×1
                          40                    25     101.86   100.49   111          6205ZZ×1





          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    565             Type  C-AHTF            Keyword  idler htd                        Economy series
   565   566   567   568   569   570   571   572   573   574   575