Page 572 - MISUMI SINGAPORE Economy Series
P. 572

Idlers MXL

    Timing    Pulley  New                 MXL    Representative model: C-AATFW16-MXL019-3
           Specs
                                         2.032mm
                                                  Save Up to
   P.529
                                                  vs Standard Type  48%              Shipping
                                                                                        from
     Idlers                                            11.86               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity         1~9             10~
     Timing Belts                                E  Shipping days may differ by Quantity.  30%
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                             Surface
   P.577    Idlers  Material Flange  Treatment
    Closed End   Belts  Aluminum Alloy Aluminum Alloy Center Bearing  Both Sides Bearing
                            Clear Anodize


   P.605        W         C-AATF   W      W                C-AATFW   W                 W
                                                                Double Bearing
                              Single Bearing
                                                            W
    Open End   Belts  W/2  A  W/2  A W/2  A           W/2   A        A                 A

   P.611
    Clamp Plates for   Open End Belts  P.D.  0.D.  d  D  E  F  P.D.  0.D.  d  P.D.  0.D.  d  D  E  F  F  P.D.  0.D.  d  P.D.  0.D.  d  F  Dh  D  E  P.D.  F  0.D.  d  Dh  D  E  F



   P.615       S B  S            S B  S  S B  B  S       S B  B  S  B  B             B    B
    5
          E  Bearing is pressed fit.
          E  Bearing Accuracy: JIS B1514 Class 0/GB 307 P0 (Before press-fitting)
    Timing Pulleys /    Idlers / Timing Belts  QDimension Specification Table (Center Bearing) P.D. O.D.  F  E  A  W  S  Bearing Nominal Model
          E  Bearing brand not specified
                  Part Number
                                                                                 and Dimension
                                     Shaft Bore
                                       Dia. d
                  2Number
           1Type
                                                                                             B
                                                                                        D
                                                                                 No.
                           3Belt Type
                   of Teeth
                     20                  3    12.94 12.43  18  11              693ZZ×1  8
          C-AATF             MXL019                              6   10   3                  4




                     30                  5    19.4 18.9  25  16                695ZZ×1  13











          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    567             Type  C-AATF            Keyword  idler mxl                        Economy series
   567   568   569   570   571   572   573   574   575   576   577