Page 562 - MISUMI SINGAPORE Economy Series
P. 562

Idlers S5M

    Timing    Pulley  New                 S5M    Representative model: C-AHTF18S5M100
           Specs
                                          5mm
                                                  Save Up to
   P.529
                                                  vs Standard Type  46%              Shipping
                                                                                        from
     Idlers                                            15.18               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity         1~9             10~
     Timing Belts                                E  Shipping days may differ by Quantity.  30%
                                                                     Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.577     Idlers  Material  Flange  Treatment
                              Surface
    Closed End   Belts  Aluminum Alloy  Aluminum Alloy  Clear Anodize  Both Sides Bearing
                 Center Bearing

                                                                          Double Bearing
                     Single Bearing
   P.605         C-AHTF                        Double Bearing       C-AHTFW
                         W                         W                          W
    Open End   Belts  W/2                    W/2
                                                                              A
                         A
                                                   A
   P.611
    Clamp Plates for   Open End Belts  P.D.  0.D.  d  D  E  F  P.D.  0.D.  d  D  E  F  P.D.  0.D.  d  Dh  D  E  F



   P.615               S B  S                   S B  B  S                   B    B
    5
          E  Bearing is pressed fit.
          EBearing Accuracy: JIS B1514 Class 0/GB 307 P0 (Before press-fitting)
    Timing Pulleys /    Idlers / Timing Belts  QDimension Specification Table (Center Bearing) P.D. O.D.  F  E  A  W  S  Bearing Nominal Model
          EBearing brand not specified
                  Part Number
                                                                                 and Dimension
                                     Shaft Bore
                                       Dia. d
                  2Number
                                                                                        D
                                                                                             B
           1Type
                           3Belt Type
                                                                                 No.
                   of Teeth
                     16
                                                        33
                                              28.65 27.69
                                                            22
                     18      S5M100      6    25.46 24.5  32  20  11  16       606ZZ×1  17
                                                                          5    698ZZ×1  19   6
                     20                       31.83 30.87  36  24
                             S5M150      8                       17  22        698ZZ×2
                             S5M100                              11  16   4    628ZZ×1
                     22                       35.01 34.05  40  27                       24
                             S5M150                              17  22   3    628ZZ×2
                             S5M100                              11  16   4   6000ZZ×1
                     24                       38.2 37.24                                     8
                             S5M150                              17  22   3   6000ZZ×2
                             S5M100                     45  30   11  16   4   6000ZZ×1  26
                     25                       39.79 38.83
          C-AHTF             S5M150     10                       17  22   3   6000ZZ×2
                     26                       41.38 40.42
                             S5M100                     48  35   11  16   3.5  6200ZZ×1  30  9
                     28                       44.56 43.6
                             S5M150                              17  22   6.5
                             S5M100                              11  16   3
                     30                       47.75 46.79  52  36
                             S5M150     12                       17  22   6   6201ZZ×1  32   10
                             S5M100                              11  16
                     32                       50.93 49.97  55  40
                             S5M150     10                       17  22       6000ZZ×2  26   8
                     36      S5M100     12    57.3 56.34  61  45  11  16  3   6201ZZ×1  32   10
                     40                       63.66 62.7  67  50
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    557             Type  C-AHTF            Keyword  idler s5m                        Economy series
   557   558   559   560   561   562   563   564   565   566   567