Page 546 - MISUMI SINGAPORE Economy Series
P. 546

Timing Pulleys HTD 5M

    Timing    Pulley                      H5M    Representative model: C-HTPA20H5M090-A-N12

                                          5mm
   P.529
                                                                                     Shipping
                                                                                        from
     Idlers                                             7.73               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity         1~29            30~
     Timing Belts                                E  Shipping days may differ by Quantity.  30%
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.577  QKeyway Size                              N: New JIS (B1301) keyway size table Type & Nominal Width
                                                                                        A
                              bJS9 6.3              Nominal   dH7  bJS9  t Tolerance  Belt Type Pulley Shape  11  W  L -
                                                    Specs
                                                                                    A
    Closed End   Belts         6.3  6.3 t            N  8  10 8 + 0.015  3 ±0.0125 1.4  + 0.1  H5M150  B A B  17  22  28
                                                                                           16
                                                                            H5M090
                                                             0
                                                     N10
                                                                                              -
                                                               4
                                                         12
                                                     N12
                                                                     1.8
                                                                                              34
                                                     N14
                                                         14
                                                          + 0.018
                                                                           (Shaft Bore Specs:  P  ·  N )
                                                     N16
                                                         16
   P.605                       2-R0.2 or Less        N15  15    0  5  ±0.0150  2.3     0  Threaded Hole Size Table
                                                                           dH7 Shaft Bore ID 2-M (Coarse Thread)
                                                     N20  20 + 0.021  6  2.8  8~12       M4
                                                             0
    Open End   Belts        6.3  dH7                                          13~17      M5
                                                                              18~20
                                                                                         M6
   P.611  QPulley Shape          4  B Shape                QShaft Bore Specs.  N New JIS keyway + Tap
              A Shape
           4
                                                              P Round Hole + Tap 5
                                                           5
    Clamp Plates for   Open End Belts  (t1.5)  W/2  2-M  (t1.5)  7  2-M  (120°)         (120°)
   P.615
    5       P.D.  O.D.  dH7  6.3  E  F  P.D.  O.D.  dH7  6.3  D  E  F  PH7      NH7
    Timing Pulleys /    Idlers / Timing Belts  E  For Shape A pulley, the tapped holes are set around 120° to avoid interference with the tooth top.  Material  Pulley:    Aluminum Alloy
                                            2.5
                                    2.5
                       2.5
                   A
               2.5
                                         A
                   W
                                         W
                                          L
          E  The positions of keyway and tooth are not fixed
          E  Set screws are provided
                                                                              Surface Treatment: Clear Anodize
                    Part Number                  5Shaft Bore Specs. P                        Flange:   Aluminum Alloy
            1Type  2Number of Teeth  3Belt Type  4Pulley Shape  Hole Dia. d  P.D.  O.D.  F  E
                       14      H5M090                 8·10       22.28    21.14    26      16
                               H5M150                 8·10
                       15      H5M090                 8·10       23.87    22.73    28      18
                               H5M150                 8·10
            C-HTPA     16      H5M090     A           8·10       25.46    24.32    32      20
                               H5M150
                                                      8·10
                               H5M090                 8·10
                       18      H5M150                 8·10       28.65    27.51    33      22
                               H5M090                10·12·14
                       20      H5M150                10·12·14    31.83    30.69    36      24
                    Part Number                  5Shaft Bore Specs. N
            1Type  2Number of Teeth  3Belt Type  4Pulley Shape  Hole Dia. d  P.D.  O.D.  F  E
                               H5M090                 8·10
                       14      H5M150                 8·10       22.28    21.14    26      16
                               H5M090                 8·10
                       15      H5M150                 8·10       23.87    22.73    28      18
                               H5M090                8·10·12
                       16                                        25.46    24.32    32      20
                               H5M150                8·10·12
                       18      H5M090                8·10·12     28.65    27.51    33      22
                               H5M150                8·10·12
            C-HTPA     20      H5M090     A          10·12·14    31.83    30.69    36      24
                               H5M150
                                                     10·12·14
                               H5M090                10·12·14
                       22      H5M150                10·12·14    35.01    33.87    40      27
                               H5M090                10·12·14
                       24      H5M150               10·12·14·15  38.2     37.06    45      30
                               H5M090                10·12·14
                       25                           10·12·14·16  39.79    38.65    45      30
                       28      H5M150               10·12·14·20  44.56    43.42    48      35
                       30                         10·12·14·15·16·20  47.75  46.61  52      36
                       32                          10·12·14·15·20  50.93  49.79    55      40
    541  EDetailed specifications are available on the official website
   541   542   543   544   545   546   547   548   549   550   551