Page 542 - MISUMI SINGAPORE Economy Series
P. 542

Timing Pulleys S8M

    Timing    Pulley  New                 S8M    Representative model: C-HTPA22S8M250-A-N14
           Specs
                                           8mm
                                                  Save Up to
   P.529
                                                  vs Standard Type  75%              Shipping
                                                                                        from
     Idlers                                            12.50               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity         1~9             10~
     Timing Belts                                E  Shipping days may differ by Quantity.  30%
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.577  QKeyway Size       bJS9                   N: New JIS (B1301) keyway size table  Type & Nominal Width W  L
                                                                                   Pulley
                                                    Nominal
                                                                                        A
                                                                            Belt Type
                                                                      t Tolerance
    Closed End   Belts        6.3  6.3  6.3 t         N12  12  + 0.018  4 5  1.8  S8M150  A B A B  17  22  37 - -
                                                                 bJS9
                                                            dH7
                                                     Specs
                                                                                   Shape
                                                      N14
                                                          14
                                                          15
                                                      N15
                                                                             S8M250
                                                                      2.3
                                                                                        28
                                                                                           33
                                                               0
                                                                                              48
                                                      N16
                                                          16
                                                                           0
                                                      N18
                                                          18
   P.605                       2-R0.2 or Less         N17  17    ±0.0150  + 0.1  S8M300  A B  33  38  53 -
                                                      N19  19   6     2.8    S8M400  A B  44  49  64 -
                                                      N20
                                                          20
    Open End   Belts        6.3  dH7                  N22  22  + 0.021  8  ±0.0180  + 0.2  Threaded Hole Size Table
                                                               0
                                                      N24
                                                          24
                                                                            (Shaft Bore Specs.:  N )
                                                          25
                                                      N25
                                                                            dH7 Shaft Bore ID M (Coarse Thread)
                                                          30
                                                      N30
                                                                                12
                                                                                          M5
                                                      N35
                                                          35
   P.611  QPulley Shape                               N32  32  + 0.025 10  3.3     0  13~17  M4
                                                               0
                                                                                          M6
                                                                12 ±0.0215
                                                                               18~30
                                                          40
                                                      N40
    Clamp Plates for   Open End Belts  4  A Shape  *W  4  B Shape  *W *L  QShaft Bore Specs. 46~65  M10
                                                                               31~45
                                                                                          M8
                        2.5
                                                  of teeth is 44 or more)
   P.615       2.5  W/2 *A  2-M       2.5  *A   2.5 8(11 when the number   5 N  New JIS Keyway + Tap
    5                                                2-M                       (120°)
    Timing Pulleys /    Idlers / Timing Belts  P.D.  O.D.  dH7  6.3  E  F  P.D.  O.D.  dH7  6.3  D  E  F  NH7
              (t1.6)
          E  The positions of keyway and tooth are not fixed  (t1.6)          Material  Pulley:    Aluminum Alloy
          E  For Shape A pulley, the tapped holes are set around 120° to avoid interference with the tooth top.                 Flange:   Aluminum Alloy
          E  Set screws are provided                                          Surface Treatment: Clear Anodize
                       Part Number              4        5
                                              Pulley   Shaft Bore Specs.N  P.D.  O.D.  D  F  E
            1Type    2Number of Teeth  3Belt Type  Shape  Hole Dia. d
                         18         S8M250               14       45.84  44.46  32   52     36
                                    S8M150              14·15
                         20                                       50.93  49.56  36   58     40
                                                         20
           C-HTPA                               B
                         24         S8M250               14       61.12  59.74  46   67     50
                         30                              16       76.39  75.02  60   87     67
                         32         S8M400              25·35     81.49  80.12  63   87     67
          EDetailed specifications are available on the official website
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    537             Type  C-HTPA            Keyword  pulley s8m                       Economy series
   537   538   539   540   541   542   543   544   545   546   547