Page 538 - MISUMI SINGAPORE Economy Series
P. 538

Timing Pulleys S3M

    Timing    Pulley  New                S3M     Representative model: C-HTPA30S3M060-A-N10
           Specs
                                         3mm
                                                  Save Up to
   P.529
                                                  vs Standard Type  54%              Shipping
                                                                                        from
     Idlers                                             8.56               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity         1~29            30~
     Timing Belts                                E  Shipping days may differ by Quantity.  30%
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.577  QKeyway Size                    N: New JIS (B1301) keyway size table  Type & Nominal Width
                                                                t Tolerance
                                                            bJS9
                                                      dH7
                             bJS9 6.3       Nominal Specs  10 + 0.015 3 ±0.0125 1.4  Belt Type  Pulley Shape  A 7  W  L -
                                              N  8
                                                     8
                                                                                   A
    Closed End   Belts       6.3  6.3 t       NK10  10    0  4  1.8      S3M100    K B K A  11  15  19 -
                                                                                   B
                                                                         S3M060
                                                                                           11
                                              N10
                                              N11
                                                    11
                                              N12
                                                    12
                                                                                              23
                                                    14
                                              N14
                                                                   0
                                                         0
   P.605                      2-R0.2 or Less  N13   13 + 0.018  5  ±0.0150 2.3  +0.1  S3M150  B A  17  21  29 -
                                                    15
                                              N15
                                                                                   K
                                              N16   16                 Threaded Hole Size Table (Shaft Bore Specs:  P  ·  N )
                                                    17
                                              N17
    Open End   Belts       6.3  dH7           N19   19 + 0.021  6  2.8  +0.2  dH7 Shaft Bore ID  M (Coarse Thread)
                                              N20
                                                    20
                                                                                        M3
                                                                            4~5
                                                    22
                                              N22
                                                                                        M4
                                                                           6~17
                                                         0
                                                    25
                                              N25
                                                                                        M5
                                                                           18~33
                                              N29
                                                                   0
                                                                                        M6
                                                            QShaft Bore Specs.
   P.611  QPulley Shape  *W  4  B Shape  *L  4  K Shape 29  8 ±0.0180 3.3 Round Hole 5  P  34~42  N  New JIS Keyway + Tap
            A Shape
                                                               H
    Clamp Plates for   Open End Belts  2.0  W/2 2-M  2.0  *W  2.0 4.5  2-M  2.0  *A *L  5  2-M  (120°)  (120°)
                                                                           Round Hole + Tap 5
                                                            5
          4
                     *A
                       2.0
                                   *A
   P.615        P.D.  O.D.  dH7  6.3  E  F  P.D.  O.D.  dH7  6.3  D  E  F  F  P.D.  O.D.  E  dH7  6.3  E  D
    5                                                            HH7      PH7         NH7
                  (t1.0)        (t1.0)           (t1.0)  E  H round hole pulley has no tapped holes  Material  Pulley:   Aluminum Alloy
    Timing Pulleys /    Idlers / Timing Belts  E  The positions of keyway and tooth are not fixed 5   14.32 13.56 18  11  E  Set screws are provided  Pulley Shaft Bore Specs.N  P.D. O.D.  F  E
                                                                                        Aluminum Alloy
          E  For Shape A pulley, the tapped holes are set around 120° to avoid interference with the tooth top.
                                                                                            Flange:
                                                                             Surface Treatment:  Clear Anodize
                                                                        4
                           4
               Part Number
                                                                              5
                                                           Part Number
                                               F
                                                  E
                           Pulley Shaft Bore Specs.P  P.D. O.D.
                2 Number
                                                             2 Number
                                                                 3Belt Type
                                                       1Type
           1Type
                    3Belt Type
                                                                       Shape
                                                             of Teeth
                                                                            Hole Dia. d
                                Hole Dia. d
                 of Teeth
                           Shape
                                  5
                  15
                                                                            8·10·NK10
                                                                  S3M060
                                  5
                  16
                                                                             8·10·11
                                                                  S3M150
                                                 13
                                        17.19 16.43 20
                  18
                                  5·6
                                                                              8·10
                                                                  S3M060
                  20  S3M100      5·6   15.28 14.52 18  11    25  S3M100   8·10·11·NK10  23.87 23.11 28  18
                                        19.1 18.34 22
                                                 14
                                                                                     24.83 24.07 28
                     S3M150
                                                              26
                                  6
                                                                                              18
                                                                           8·10·11·NK10
                                                                  S3M100
                  22  S3M100    5·6·6.35·8  21.01 20.05 25  16    S3M150    8·10·NK10
                                                                  S3M060
                     S3M150
                                  8
                                                                             8·10·12
                     S3M060    4·5·6·6.35·8·10                28  S3M100   8·10·11·12·13  26.74 25.98 30  20
                  24  S3M100   5·6·6.35·8·10  22.92 22.16 25  16  S3M150     8·10·12
                     S3M150       6·8                             S3M060    8·10·12·14
                     S3M060    4·5·6·6.35·8·10                30  S3M100    8·10·11·12·   28.65 27.89 32  23
                                                                            13·14·NK10
                  25  S3M100    4·5·6·6.35·   23.87 23.11 28  18  S3M150   8·10·12·14·NK10
                                 8·10·11
                     S3M150       8                               S3M060   8·10·12·14·17
                     S3M060    5·6·6.35·8·10                               8·10·11·12·14·
                  26  S3M100   5·6·6.35·8·10  24.83 24.07 28  18  32  S3M100  15·16·17·NK10  30.56 29.8 35  25
                     S3M150       8                                         8·10·12·14·
                     S3M060   5·6·6.35·8·10·12                    S3M150    15·16·NK10
                  28  S3M100    5·6·6.35·8·   26.74 25.98 30  20  34  S3M100  8·10·11·12·14·15  32.47 31.71 40  28
                                10·12·13
                                                                  S3M150
                                                                            10·12·14·15
                     S3M150       8                    C-HTPA     S3M060  A   8·12
          C-HTPA     S3M060  A  6·6.35·8·10·                  36  S3M100   8·10·11·12·14·   34.38 33.62 40  28
                                12·14·15
                                                                            15·17·NK10
                  30  S3M100   6·6.35·8·10·12·   28.65 27.89 32  23  S3M150  10·12·13·14·
                               12.7·13·14·15
                                                                             15·NK10
                     S3M150     8·10·12·14                                  8·10·11·12·
                     S3M060     8·10·12·16                        S3M100     14·15·20
                  32  S3M100  6·6.35·8·10·12·14  30.56 29.8 35  25  40      10·11·12·14·   38.2 37.44 44  32
                     S3M150       8                               S3M150    15·17·19·20
                  34  S3M100    6·8·10·18  32.47 31.71 40  28  44  S3M100   8·10·12·14·   42.02 41.25 48  36
                                  8
                     S3M150
                                                                             15·NK10
                     S3M060    6·6.35·8·10·12                     S3M150      12·14
                  36  S3M100    6·6.35·8·10  34.38 33.62 40  28   S3M060      15
                     S3M150      8·10·12                      48  S3M100    8·10·14·15  45.84 45.07 50  38
                     S3M060       8·12                            S3M150     10·12·19
                  40  S3M100    8·10·12·20  38.2 37.44 44  32     S3M100   8·10·14·20·25
                     S3M150       8·10                        50  S3M150     14·15·29  47.75 46.98 52  40
                  44  S3M100    8·10·14·25  42.02 41.25 48  36    S3M060       8
                                  8·10
                                                                             8·12·14
                  48  S3M060     8·10·12  45.84 45.07 50  38  60  S3M100    10·12·19·22  57.3 56.53 61  46
                     S3M100
                                                                  S3M150
                                  10
                  50  S3M060     8·10·22  47.75 46.98 52  40  72  S3M100      20·25  68.75 67.99 74  58
                                                                              12
                                                                  S3M150
                                  30
    533           60  S3M100    10·12.7·30  57.3 56.53 61  46  EDetailed specifications are available on the official website
                                                 58
                                        68.75 67.99 74
                  72
   533   534   535   536   537   538   539   540   541   542   543