Page 535 - MISUMI SINGAPORE Economy Series
P. 535

Economy series  Product Overview  Product Overview                             Economy series
 Timing Pulley                                                                    Timing Pulley    Pulley  Timing




 vs Standard Type  QTooth Profile Measurement of MISUMI Timing Pulleys                             P.529
 Economy series   Saving  · MISUMI timing pulley tooth profiles conform to JIS and ISO standards
 up to
          Example: The following are the test results of S5M tooth profile. The products of MISUMI specification conform to JIS / ISO standards,
          and there is a difference in their engagement with timing belt between the generic products on the market and the standard sizes.
 Timing Pulleys  75 %  Generic products on the market  Tooth profile does not conform to JIS / ISO standards.  MISUMI Economy series tooth profiles conform to JIS / ISO standards.  Idlers
                         *
          The measured value of the tooth bottom circle is too large, which   The measured value of the tooth top circle and tooth bottom   P.551
 More suitable for reducing   is unqualified and has poor engagement with the timing belt.  circle is qualified, and has good engagement with the timing belt.
 the cost of reciprocating /                                                                        Timing Belts
 conveyance purposes         R0.5605mm                                   R0.2575mm                 P.577

 Tooth profiles conform to JIS / ISO standards.  R0.6111mm                       R0.2528mm         Belts

 Less belt wear  Improved assembly efficiency  rb Left  rb Right      rb Left  rb Right              Closed End
                                                                                                   P.605
         * Generic products on the market are similar products randomly purchased by our company from online or offline markets
         * The test result are obtained through testing by our company, which are for reference only.
 QTooth Profile Overview of MISUMI Economy series Timing Pulleys                                   Belts  Open End
         QLonger Timing Belt Life
 Tooth Profile   · MISUMI Economy series timing pulley, with chamfering and deburring treatment at the tapped hole,   P.611
 Specifications  MXL·XL  T  HTD  S       is not easy to wear the timing belt, and the price is cheap while increasing the lifetime of the timing belt.

          Belt Wear  Wear Test of Timing Pulley          Belt condition after the test of timing belt pulley without   Open End Belts  Clamp Plates for
                                                         chamfer on the tapped hole: there are obvious wear marks left
           (Unit: mg)
           200                                           by the pulley tooth tapped hole on the belt tooth surface.
                            Belt Wear                                                              P.615
 Tooth Profile             Reduced by                                          QTest Conditions
 Shape                                                                                              5
           150                57%                                              Belt Specification: S5M
                                                                               Belt Width: 150mm
                                                                               Number of teeth of
                   190                                                         drive side pulley: 20
           100                                                                 Number of teeth of
 Transmission   Standard Torque   Light Load Transmission   High Torque Transmission  driven side pulley: 60   Idlers / Timing Belts  Timing Pulleys /
 Capacity  Transmission  Standard Torque Transmission  80                      Rotational speed: 3000rpm
           50                                                                  Tension (N): 160N
 Positioning                                                                   Test time: 24H
 Accuracy  Low  Height
                 Tapped Hole   Tapped Hole
                 Not Chamfered  Chamfered                * Generic products on the market are similar products randomly
         * Cases of poor quality of generic products on the market  purchased by our company from online or offline markets
 QExample of Customer Use                                * The test result are obtained through testing by our company, which are
         QMore Convenient On-site Assembly               for reference only.
         · MISUMI Economy series timing pulley is chamfered at the shaft   Generic products on the market *  MISUMI Economy series
 Workpiece Reversal   hole and tapped hole for easy installation, reducing assembly   Tapped Hole Not Chamfered  Tapped Hole Chamfered
          time by 27% compared to the timing pulley not chamfered.
 Transfer Mechanism  Assembly Time Assembly Test of Timing Pulley
         (Unit: Second)
 QPurpose  80                Overall
 The workpiece moving on the conveyor belt rotates 90   MISUMI Economy series   70  67  Reduced
 degrees and then transfers to the next process.  Timing Pulley  60  27%
 The chuck mechanism rotates 180 degrees and transfers   50  49
 the workpiece without changing the direction of the   40  Generic products on the market *  MISUMI Economy series
 workpiece relative to the conveying direction.  62       Shaft Hole Not Chamfered  Shaft Hole Chamfered
           30                      Screw Assembly
 QMain Parts  20               46
 MISUMI Economy series Timing Pulleys and   10
 Timing Belts  MISUMI Economy series  MISUMI economy series   5  3  Rotating Shaft Assembly
 Timing Belt  Idler  0  Generic products on the market MISUMI Economy series
         * Generic products on the market are similar products randomly purchased by our
         company from online or offline markets
         * The test result are obtained through testing by our company, which are for
         reference only.
                                                                                                  530
   530   531   532   533   534   535   536   537   538   539   540