Page 532 - MISUMI SINGAPORE Economy Series
P. 532

Timing Pulley Driving Conveying Mechanism                                                                                                                           Reference price



         Application Industries:  Automotive part  Electronic & Electrical  Home appliance

         This figure is a mechanism that uses a timing pulley to drive a timing belt to rotate and
         move the product for conveying.
         The timing pulley has compact structure, high transmission efficiency, smooth                                                             103.10 SGD/set
         transmission, low noise, cushioning and shock absorption, and can allow larger center
         distance transmission.



                                       01 Linear Guide ×1   02 Sensor ×3         03 Timing Pulley T5×1              01 Linear Guide ×1            P.313       02 Sensor ×3                  P.904

                                                                                                                                         Nominal model 15                          Shape T Shape
                                                                                                                                         Width 590mm                               Output PNP Type (Normally Open)
                                                                                                                                         E-GMLG15-590                              C-MSX672N


                                                                                                                                               57.04                                       4.95

                                                                                                                                                  SGD/pcs                                   SGD/pcs
                                                                                                                      Quantity    Unit price    Total price     Quantity    Unit price    Total price
                                                                                                                        1          57.04         57.04            1          4.95            4.95
                                                                                                                       10          45.64        456.40           50          4.21         210.50


                                                                                                                    03 Timing Pulley T5×1 P.549               04 Clamp plate for open end belt ×1 P.616

                                                                                                                                         Pulley Shape A                            Belt, Type T5
                                                                                                                                         Belt Nominal Width 100 (10mm)             Belt Width 10mm
                                                                                                                                         Number of Teeth 22                        C-TBCR-T5100
                                                                                                                                         Round Hole (Shaft Hole Dia.
                                                                                                                                         8mm) + Threaded Hole
                                                                                                                                         C-TTPA22T5100-A-P8
                                                                                                                                                 7.24                                      3.48

                                                                                                                                                  SGD/pcs                                   SGD/pcs
                                                                                                                      Quantity    Unit price    Total price     Quantity    Unit price    Total price
                                                                                                                        1          7.24           7.24            1          3.48           3.48
                                                                                                                       30          5.07         152.10           50          2.96         148.00


                                                                                                                    05 Timing belt T5×1 P.601                 06 Idler T5×1                 P.571

                                                                                                                                          Belt Nominal Width 100 (10mm)            Both Sides Bearing
                                                                                                                                          Belt Circumference Length 1100mm         Belt Nominal Width 100 (10mm)
                                                                                                                                          C-TTBN1100T5-100                         Number of Teeth 20
                                                                                                                                                                                   Shaft Dia. 8mm
                                                                                                                                                                                   C-AHTFW20-T5100-8
                                                                                                                                                 5.57                                    14.92
       06  Idler T5×1       05 Timing belt T5×1  04 Clamp plate for open end belt ×1
                                                                                                                                                  SGD/pcs                                   SGD/pcs
                                                                                                                      Quantity    Unit price    Total price     Quantity    Unit price    Total price
                                                                                                                        1          5.57           5.57            1          14.92         14.92
                                                                                                                       30          3.90         117.00           10          10.45        104.50
                                                                                                                   * All products prices are without tax. For prices reference, please visit MISUMI official website.
    527
   527   528   529   530   531   532   533   534   535   536   537