Page 529 - MISUMI SINGAPORE Economy Series
P. 529

Keyless Bushings (Mechanical Lock), Thin Type


           New                                   Representative model: E-MCZ20
          Products
                                                  Save Up to
                                                  vs Standard Type  74%              Shipping
                                                       10.50               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.


                               Clamp Screw
                               M×L





                                      D1  d          D
                                                                                                    4



                                                L1
                                               L2
                                              L3                                                    Motors / Couplings
                                              W
 Material:               S45C                                                      Material:               S45C
 Surface Treatment: None                                                           Surface Treatment: None
             Part Number                                     Clamp Screw          mass   Bore Tolerance
                           D   D1   W   L1  L2  L3                                 (g)   (Initial State)
             Type     d                             M×L  Quantity Tightening Torque (N·m)  μm
                     14                                                            9               Motors  Stepper
                                                                                          +4.5
                                                                                           0
                     16    25  42   30              M4×18              2.9         8               P.493
                     19                                                            7
                     20                         26                                                  Couplings
                           30  50                                                  11
                                                                                          +7
                     22                                                                      0
                                    31              M5×18                                          P.507
            E-MCZ    25                 16  20              4                      14
                           36  55
                     30                                                6           11              Bushings  Keyless
                     32                                                            20
                                                                                                   P.521
                     35    42  62   33              M5×20                          17
                                                28                                        +7.5
                                                                                          0
                     36                                                            16
                     40    48  70   34              M6×22              10          22

          Ordering
          Example  Part Number (Type · d)
                       E-MCZ20
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-MCZ             Keyword  keyless bushing                MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  524
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   524   525   526   527   528   529   530   531   532   533   534