Page 525 - MISUMI SINGAPORE Economy Series
P. 525

Slit Couplings Long, Set Screw Type


           New                                   Representative model: E-LMPL20-5-8
          Products
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        2.50               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~49            50~
                                                      Discount       Unit Price       20%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Part   Material  Surface Treatment  Accessory
            Body  Aluminum Alloy  Clear Anodized  Set Screw
                                       L
                               F


                                                         M
                            3d1                    4d2  2D
                                                                                                    4




            Keyway Dimensions                                                                       Motors / Couplings
                 b                       Shaft hole dia.    b (keyway width)  t   Key nominal dimensions
                                          3d1 · 4d2  LK    RK   keyway depth  b×h
                                            8~10     3     3      1.4        3×3
                    t
                                            11~12    4     4      1.8        4×4
                                            13~17    5     5      2.3        5×5
                    d1, d2                  18~22    6     6      2.8        6×6
                                            23~30    8     8      3.3        8×7                   Motors  Stepper
                                            31~38    10    10     3.3        10×8
                                            39~44    12    12     3.3        12×8
                                            45~50    14    14     3.8        14×9                  P.493
                                            51~58    16    16     4.3        16×10
                                            59~65    18    18     4.4        18×11
              Part Number                    3Shaft hole dia. d1,                      Set Screw    Couplings
                                          4Shaft hole dia. d2 selection      L   F     Tightening Torque
             1Type    2D                      (However, d1≤d2)                       M    (N · m)
                      12  3 4 5 6                                           18.5  2.5  M2.5  0.5   P.507
                      16  3 4 5 6 6.35 7 8                                   23  3  M3     0.7
                      20   4 5 6 6.35 7 8 9 9.525 10                         25  3  M3     0.7     Bushings  Keyless
                      25     5 6 6.35 7 8 9 9.525 10 11 12                   30  4  M4     1.7
             E-LMPL
                      32             8 9 9.525 10 11 12 14 15 16             40  6  M4     1.7
                      40                   10 11 12 14 15 16 17 18 19 20 22  56  8.5  M5   4       P.521
                      50                       12 14 15 16 17 18 19 20 22 24 25 28 30 32  71  10.5  M6  7
                      63                        14 15 16 17 18 19 20 22 24 25 28 30 32 35 38 40  90  13.5  M6  15
          E When the slip torque is less than the allowable torque, please use the slip torque.
          E Further technical specification such as allowable torque is available on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example    Part Number (1Type · 2D)  -  3Shaft hole dia. d1  -  4Shaft hole dia. d2
                          E-LMPL20        -       5       -       8
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-LMPL            Keyword  slit coupling                  MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  520
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   520   521   522   523   524   525   526   527   528   529   530