Page 530 - MISUMI SINGAPORE Economy Series
P. 530

5       Timing Pulleys / Idlers / Timing Belts




            Timing Pulley                New   S2M     New   S3M     New   S5M     New   S8M
                                                             3mm
                                                                           5mm
                                               2mm
                                                                                         8mm
                                         Specs
                                                       Specs
                                                                     Specs
                                                                                   Specs
            P.529            S Series   Timing Pulleys S2M  Timing Pulleys S3M  Timing Pulleys S5M  Timing Pulleys S8M
                                                         P.533~P.534
                                                                       P.535~P.536
                                           P.531~P.532
                                                                                     P.537~P.538
                                             H3M           H5M           H8M
                                             3mm            5mm           8mm




                                        Timing Pulleys HTD 3M Timing Pulleys HTD 5M Timing Pulleys HTD 8M
                            HTD Series
                                           P.539~P.540   P.541~P.542   P.543~P.544
                                               MXL
                                                                                         T10
                                                                            T5
                                                              XL
                                         New   2.032mm  New  5.08mm  New    5mm    New   10mm
                                         Specs         Specs         Specs         Specs


                                        Timing Pulleys MXL  Timing Pulleys XL  Timing Pulleys T5  Timing Pulleys T10
                            ISO Series
                                           P.545~P.546   P.547~P.548     P.549         P.550


            Idlers                       New  S2M·S3M  New  S5M·S8M
                                                       Specs
                                         Specs



            P.551            S Series     Idlers S2M·S3M  Idlers S5M·S8M
                                                         P.557~P.560
                                           P.553~P.556
                                             H3M           H5M           H8M
                                             3mm            5mm           8mm







                                          Idlers HTD 3M  Idlers HTD 5M  Idlers HTD 8M
                            HTD Series
                                           P.561~P.562   P.563~P.564   P.565~P.566
                                         New  MXL·XL   New  T5·T10   New
                                         Specs         Specs         Specs





                                                                     Idlers, Backside Belt
                          ISO / Backside Belt   Idlers MXL·XL  Idlers T5·T10  Tensioning
                          Tensioning Series  P.567~P.570  P.571~P.574  P.575~P.576

    525
   525   526   527   528   529   530   531   532   533   534   535