Page 528 - MISUMI SINGAPORE Economy Series
P. 528

Keyless Bushings (Mechanical Lock), Simplified Type


           New                                   Representative model: E-MCK16
          Products
                                                  Save Up to
                                                  vs Standard Type  78%              Shipping
                                                       10.40               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                         Clamp Screw
                         M×L






                               D1  d                   D
    4

     Motors / Couplings                    W L3 L1  L2                             Material:               S45C




                                                                                   Surface Treatment: None
             Part Number                                     Clamp Screw          mass   Bore Tolerance
                           D   D1  W   L1  L2   L3   M×L  Quantity Tightening Torque (N·m)  (g)   (Initial State)
    Stepper   Motors  8    15  27  29  22  12   25          3                      50
                      d
                                                                                          μm
             Type
                      9                                                                   +4.5
   P.493                   16  28                                                  70      0
                     10            30  23  14   26  M4×12              5.1
     Couplings       12    18  32  30                                             110     +5
                                                                                   80
                           23
                               38
                     14
                     15                                                                    0
   P.507                   24  45  42  29  16   36          4                     220
            E-MCK    16
    Keyless   Bushings  19  27  49  44  31  18  38                                250
                     20
                               50
                                                                                  260
                           28
                     22    32  54                   M6×18              17         350     +7
   P.521                                                                                     0
                     25    34  56  51  38  25   45                                340
                     30    41  62                           6                     430
                     35    47  69  58  45  32   52          8                     550     +7.5
                                                                                          0
          Ordering
          Example  Part Number (Type · d)
                       E-MCK16
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-MCK             Keyword  keyless bushing                MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    523                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   523   524   525   526   527   528   529   530   531   532   533