Page 527 - MISUMI SINGAPORE Economy Series
P. 527

Keyless Bushings (Mechanical Lock), Straight With Centering Function


           New                                   Representative model: E-MLM30
          Products
                                                  Save Up to
                                                  vs Standard Type  74%              Shipping
                                                       16.70               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.


                           Clamp Screw
                           M×L





                              D1  d              D
                                                                                                    4




                                          L2                                                        Motors / Couplings
                                         L1
                                        L3
                                       W                                           Material:               S45C
                                                                                   Surface Treatment: None
             Part Number                                         Clamp Screw              Bore
                                                                                        Tolerance
                           D    D1    W    L1    L2    L3                         mass    (Initial State)
                                                                                   (g)
                                                                         Tightening
            Type     d                                       M×L   Quantity  Torque (N·m)  μm      Motors  Stepper
                     5    16   18.5   16   11.2  8     13   M3×10          2.1     20
                     8    21   23.5  18.5  12.5       14.5           4                    +4.5
                                                                                           0
                    10    23   25.5   19   13    9.5   15   M4×12                  40              P.493
                    12    26   28.5   22   15.5  10.5  18            6             60
                    14    28   30.5                                        5.1            +5.5      Couplings
                    15    29   31.5   23   16.5  11.5  19   M4×14    6             70      0
                    16    30    33   23.6  17.5  12    20
                    19    33   35.5   24        12.5                               80              P.507
                    20    38    42                                                 130
           E-MLM                      29   21   15.5   24            8                    +6.5
                    22    40    44                                                 140     0
                    25    43    47    31   23   17.5   26   M5×18           10     170             Bushings  Keyless
                    30    48    52   31.5             26.5          10             190
                    32    50    54   32.5  24   18.5  27.5                         210
                    35    57    62    36   26   19.5   30            8             320             P.521
                    40    62    67    37   27   20.5   31                          380    +7
                    42    64    69                          M6×20   10      17               0
                    45    67    72   37.5  27.5  21   31.5                         400
                    50    72    77   38.5  27.5  21.5  32.5         14             460

          Ordering
          Example  Part Number (Type · d)
                       E-MLM30
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-MLM             Keyword  keyless bushing                MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  522
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   522   523   524   525   526   527   528   529   530   531   532