Page 523 - MISUMI SINGAPORE Economy Series
P. 523

Part Number                       3Shaft hole dia. d1,                   Set Screw
                                              4Shaft hole dia. d2 selection        F    Tightening Torque
            1Type   2D  2L                       (However, d1≤d2)                     M    (N · m)
                    14  L22  3 4 5 6 6.35 7 8                                     3.8  M2.5  1
                    20  L25  4 5 6 6.35 7 8 9 9.525 10                            5.2
                                                                                           1.5
                    20  L30  4 5 6 6.35 7 8 9 9.525 10                            5.2
                                                                                      M3
                    25  L30  5 6 6.35 7 8 9 9.525 10 11 12 12.7 13 14             5.8
                    25  L35  5 6 6.35 7 8 9 9.525 10 11 12 12.7 13 14             5.8
                                                                                           3.4
                    30  L35  5 6 6.35 7 8 9 9.525 10 11 12 12.7 13 14 15 16       5.9
                                                                                      M4
                    30  L40  5 6 6.35 7 8 9 9.525 10 11 12 12.7 13 14 15 16       5.9
                    35  L50        8 9 9.525 10 11 12 12.7 13 14 15 16 17 18 19 20  6.5
                    40  L40        8 9 9.525 10 11 12 12.7 13 14 15 16 17 18 19 20 22  6.7
                    40  L50        8 9 9.525 10 11 12 12.7 13 14 15 16 17 18 19 20 22  6.7
            E-LMPJ                                                                    M5    7
                    40  L55        8 9 9.525 10 11 12 12.7 13 14 15 16 17 18 19 20 22  6.7
                    40  L66        8 9 9.525 10 11 12 12.7 13 14 15 16 17 18 19 20 22  6.7
                    40  L78              10 11 12 12.7 13 14 15 16 17 18 19 20 22  6.7
                    55  L78                  12 12.7 13 14 15 16 17 18 19 20 22 24 25 28 30  11  M6  14
                    65  L90                        14 15 16 17 18 19 20 22 24 25 28 30 32 35 38  12.3  M8  30
                    80  L114                               19 20 22 24 25 28 30 32 35 38 40 42 45  17  M10  30
                    95  L126 20222425 28 303235  38  40 42 45 50                  20  M10  30
                    105 L140 20222425 28 303235  38  40 42 45 50 55 60            20  M10  48       4
                    120 L135  25 28 303235  38  40 42 45 50 55 60 65 70 75 80     25  M12  48
                    135 L185     303235  38  40 42 45 50 55 60 65 70 75 80 85 90  30  M12  48
          E Further technical specification such as allowable torque is available on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.  Motors / Couplings
          Ordering
          Example   Part Number (1Type · 2DL)  -  3Shaft hole dia. d1  -  4Shaft hole dia. d2
                         E-LMPJ20L30      -        6        -        8


               Example                                                                             Motors
                                              QSpecifications                                        Stepper
                                                Purpose · Action
                                                 Feed out films and sheet-like workpieces using rollers.  P.493
                                                Object Workpiece
                                                 Shape: Film, sheet
                                                 Specifications: W20 × t0.1mm                       Couplings

                                              QFeatures
                                                Specifications · Dimensions                        P.507
                                                 External dimensions: W209 × D110 × H168mm
                                                 Feeding speed: 300mm/s
                                                Precision · Load                                   Bushings  Keyless
                                                 Tension: 4N
                                                 Clamping pressure : 10N
                                                Selection basis of main parts                      P.521
                                                 Since feeding is performed with tension: 4N,  clamping pressure :
                                                 10N and speed: 300mm/s, a 50W motor is selected.













           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  518
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   518   519   520   521   522   523   524   525   526   527   528