Page 519 - MISUMI SINGAPORE Economy Series
P. 519

Oldham Couplings Set Screw Type


           New                                   Representative model: E-LMPO25L28-8-10
          Products
                                                  Save Up to
                                                  vs Standard Type  76%              Shipping
                                                        7.20               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       20%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
               Material   Surface Treatment
             Body   Spacer    Body    Accessory
          Aluminum Alloy  PA66  Clear Anodized  Set Screw
                                            2L
                                                  F               4-M



                                  2D  3d1             4d2
                                                                                                    4



            Keyway Dimensions
                 b                       Shaft hole dia.    b (keyway width)  t   Key nominal dimensions    Motors / Couplings
                                          3d1 · 4d2  LK    RK   keyway depth  b×h
                                            8~10     3     3      1.4        3×3
                    t
                                            11~12    4     4      1.8        4×4
                                            13~17    5     5      2.3        5×5
                    d1, d2                  18~22    6     6      2.8        6×6
                                            23~30    8     8      3.3        8×7
                                            31~38    10    10     3.3        10×8                  Motors  Stepper
                                            39~44    12    12     3.3        12×8
                                            45~50    14    14     3.8        14×9
                                            51~58    16    16     4.3        16×10                 P.493
                                            59~65    18    18     4.4        18×11
         QRound Hole / Keyway Clamping Type                                                         Couplings
                Part Number                     3Shaft hole dia. d1,                  Set Screw
                                              4Shaft hole dia. d2 selection     F      Tightening Torque
             1Type   2D   2L                     (However, d1≤d2)                   M     (N · m)
                     16  L18  4 5 6 6.35 7 8                                    3   M3     0.7     P.507
                     20  L25   5 6 6.35  8 9 9.525 10                           3   M3     0.7
                     25  L28   5 6   8 9 9.525 10 11 12  14                     2.8  M4    1.7     Bushings
                     32  L33   5 6   8 9 9.525 10 11 12 12.7 14 15 16           3.4  M4    1.7       Keyless
                     40  L32         8 9 9.525 10 11 12 12.7 14 15 16 17 18 19 20  3.2  M4  1.7
            E-LMPO
                     44  L46         8 9 9.525 10 11 12 12.7 14 15 16 17 18 19 20 22  3.5  M5  4   P.521
                     50  L38               10  12 12.7 14 15 16 17 18 19 20 22 24 25  3.8  M5  4
                     55  L57               10  12 12.7 14 15 16 17 18 19 20 22 24 25 28 30 32  7.8  M5  4
                     63  L47                       14 15 16 17 18 19 20 22 24 25 28 30 32  6  M6  7
                     70  L77                          16 17 18 19 20 22 24 25 28 30 32 35 38 40  13.5  M8  15
          E Further technical specification such as allowable torque is available on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example   Part Number (1Type · 2DL)  -  3Shaft hole dia. d1  -  4Shaft hole dia. d2
                         E-LMPO25L28      -       8        -        10
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-LMPO            Keyword  oldham coupling
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  514
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   514   515   516   517   518   519   520   521   522   523   524