Page 518 - MISUMI SINGAPORE Economy Series
P. 518

Oldham Couplings Clamping Type


           New                                   Representative model: E-LMPOC25L39-8-10
          Products
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        6.90               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       20%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
               Material   Surface Treatment
             Body   Spacer    Body    Accessory
          Aluminum Alloy  PA66  Clear Anodized  Clamp Screw
          O.D. φ16~φ44                              O.D. φ50~φ70
                      2L                                          2L
                            F       2-M                                 F       4-M

                3d1            4d2  2D                    3d1              4d2  2D
    4                    Spacer  Body                               Spacer  Body

     Motors / Couplings  Keyway Dimensions  Shaft hole dia.    b (keyway width)   keyway depth  Key nominal dimensions

                 b
                                                                  t
                                                                             b×h
                                                           RK
                                                     LK
                                          3d1 · 4d2
                                            8~10
                    t
                                                                             4×4
                                            11~12
                                                                  1.8
                                                                             5×5
                                                                  2.3
                                            13~17    3 4 5 6  3 4 5 6  1.4   3×3
                                            18~22
                                                                  2.8
                                                                             6×6
                    d1, d2
    Stepper   Motors                        23~30    10    10     3.3        10×8
                                                                             8×7
                                                     8
                                                           8
                                                                  3.3
                                            31~38
                                            39~44
                                                     14
                                            45~50    12    12     3.3        12×8
                                                           14
                                                                  3.8
                                                                             14×9
   P.493                                    51~58    16    16     4.3        16×10
                                            59~65    18    18     4.4        18×11
     Couplings  QRound Hole / Keyway Clamping Type  3Shaft hole dia. d1,              Clamp Screw
                 Part Number
             1Type    2D   2L                 4Shaft hole dia. d2 selection     F   M  Tightening Torque
                                                                                          (N · m)
                                                  (However, d1≤d2)
   P.507
                                                                                3
                      16   L29  4 5 6 6.35                                      3.8  M2.5  1 1
                                                                                    M2.5
                      20
                                5 6 6.35 7 8
                           L33
    Keyless   Bushings  25  L39  5 6 6.35  8 9 9.525 10 11 12                   3.9  M3    1.5
                      32
                                                                                           3.5
                                5 6
                                                                                4.5
                                       8 9 9.525 10 11 12 12.7 14 15 16
                                                                                    M4
                           L45
            E-LMPOC   40   L50         8 9 9.525 10 11 12  14 15 16 17 18 19    5.5  M5    8 8
                                                                                7.8
                                                                                    M5
                                       8 9 9.525 10 11 12
                           L46
                                                     14 15 16 17 18 19 20 22
                      44
   P.521              50   L53               10 11  12.7 14 15 16 17 18 19 20 22 24  7.5  M6  13
                      50   L58               10 11  12.7 14 15 16 17 18 19 20 22 24  6.3  M6  13
                      55   L57               10 11  12.7 14 15 16 17 18 19 20 22 24 25 28  6.3  M6  13
                      63   L71                       14 15 16 17 18 19 20 22 24 25 28 30 32  7.8  M8  28
                      70   L77                       14 15 16 17 18 19 20 22 24 25 28 30 32 35 38  7.7  M8  28
          E Further technical specification such as allowable torque is available on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example   Part Number (1Type · 2DL)  -  3Shaft hole dia. d1  -  4Shaft hole dia. d2
                        E-LMPOC25L39      -       8        -        10
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-LMPOC           Keyword  oldham coupling                MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    513                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   513   514   515   516   517   518   519   520   521   522   523