Page 517 - MISUMI SINGAPORE Economy Series
P. 517

Double Disc Couplings Set Screw Type


           New                                   Representative model: E-LMCPSW26-6-10
          Products
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        6.90               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       20%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                    Material               Surface Treatment  Accessory
            Body     Disc  Clamp Screw  Body    Clamp Screw
          Aluminum Alloy Stainless Steel  SCM435  Clear Anodized Ferroferric Oxide Protective Film  Set Screw

                                           L
                                           LP    F



                                2D  3d1              4d2  φ d3                                      4
                                                          M


                                                L                                                   Motors / Couplings

              Part Number                                             Total             Set Screw
                               3Shaft hole dia. d1, 4Shaft hole dia. d2 selection
                                                                                          Tightening
             1Type    2D                   (However, d1≤d2)           Length   L  LP φd3  F  M  Torque  N·m
                                                                       L
                      26   5 6 6.35 7 8 9 9.525 10 11 12  14           35  11.35 7.1 12.5 5.7 M4  1.7
                      32   5 6 6.35  8 9 9.525 10 11 12 12.7 14 15     41  12.25 9.5 16 6.1 M4  1.7
          E-LMCPSW    34   5 6 6.35  8 9 9.525 10 11 12 12.7 14 15 16  45  14.25 9.5 16.2 7.1 M4  1.7  Motors  Stepper
                      39            8 9 9.525 10 11 12 12.7 14 15 16 17 18  50  14.9 11.2 19.3 7.5 M5  4.0
                      44            8 9 9.525 10 11 12 12.7 14 15 16 17 18 19 20  50  14.9 11.2 22.5 7.5 M5  4.0  P.493
          EBore tolerance H7
          EFurther spec information such as allowable torque or mass is available on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.  Couplings
          Ordering
          Example  Part Number (1Type · 2D)  -  3d1  -  4d2
                        E-LMCPSW26     -   6   -  10                                               P.507
                     Ordering  Part Number (1Type · 2D)  -  3d1  -  4d2  - (LK·RK)
               Alteration  Example  E-LMCPSW26  -  8  -  10  -  LK3

          Alterations  Keyway Machining  Keyway Dimensions  Shaft hole dia.   b (keyway width)  t   Key nominal dimensions    Bushings  Keyless
                                       b           3d1 · 4d2  LK  RK   keyway depth  b×h
                                                     8~10    3    3     1.4         3×3
                                                    11~12    4    4     1.8         4×4            P.521
                                           t        13~17    5    5     2.3         5×5
                     M                              18~22    6    6     2.8         6×6
                 Designation
           Spec.  Method  Shaft Dia. d1·d2 LK·RK
                        LK4  8~10  3      d1,d2
                        RK4  11~12  4
                         13~17  5
                         18~22  6
                 EKeyway machining shaft dia. is φ8~
                 ESee table on the right for keyway dimensions.
           Code  LK (Left Shaft) RK (Right Shaft)
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-LMCPSW          Keyword  disc coupling                  MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  512
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   512   513   514   515   516   517   518   519   520   521   522