Page 521 - MISUMI SINGAPORE Economy Series
P. 521

Part Number                       3Shaft hole dia. d1,                   Clamp Screw
                                              4Shaft hole dia. d2 selection        F    Tightening Torque
            1Type   2D  2L                       (However, d1≤d2)                     M    (N · m)
                    14  L22  3 4 5 6 6.35                                         3.8  M2.5  1
                    20  L25  4 5 6 6.35 7 8 9 9.525 10                            5.2
                                                                                           1.5
                    20  L30  4 5 6 6.35 7 8 9 9.525 10                            5.2
                                                                                      M3
                    25  L30  5 6 6.35 7 8 9 9.525 10 11 12 12.7 13 14             5.8
                    25  L35  5 6 6.35 7 8 9 9.525 10 11 12 12.7 13 14             5.8
                                                                                           3.4
                    30  L35  5 6 6.35 7 8 9 9.525 10 11 12 12.7 13 14 15 16       5.9
                                                                                      M4
                    30  L40  5 6 6.35 7 8 9 9.525 10 11 12 12.7 13 14 15 16       5.9
                    35  L50        8 9 9.525 10 11 12 12.7 13 14 15 16 17 18 19 20  6.5
                    40  L40        8 9 9.525 10 11 12 12.7 13 14 15 16 17 18 19 20 22  6.7
                    40  L50        8 9 9.525 10 11 12 12.7 13 14 15 16 17 18 19 20 22  6.7
           E-LMPJC                                                                    M5    7
                    40  L55        8 9 9.525 10 11 12 12.7 13 14 15 16 17 18 19 20 22  6.7
                    40  L66        8 9 9.525 10 11 12 12.7 13 14 15 16 17 18 19 20 22  6.7
                    40  L78              10 11 12 12.7 13 14 15 16 17 18 19 20 22  6.7
                    55  L78                  12 12.7 13 14 15 16 17 18 19 20 22 24 25 28 30  11  M6  14
                    65  L90                        14 15 16 17 18 19 20 22 24 25 28 30 32 35 38  12.3  M8  30
                    80  L114                               19 20 22 24 25 28 30 32 35 38 40 42 45  17  M10  30
                    95  L126 20222425 28 303235  38  40 42 45 50 55               20  M10  30
                    105 L140 20222425 28 303235  38  40 42 45 50 55 60            20  M10  48       4
                    120 L135  25 28 303235  38  40 42 45 50 55 60 65 70 75 80     25  M12  48
                    135 L185     303235  38  40 42 45 50 55 60 65 70 75 80 85 90  30  M12  48
          E Further technical specification such as allowable torque is available on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.  Motors / Couplings
          Ordering
          Example   Part Number (1Type · 2DL)  -  3Shaft hole dia. d1  -  4Shaft hole dia. d2
                        E-LMPJC20L30      -       6        -        8


               Example
                                           QSpecifications                                         Motors  Stepper
                                             Purpose · Action
                                              Purpose: Transfer and press in the washer.           P.493
                                              Action:  Adsorb the washer in vacuum and rotate it 180°, then move
                                                    it to the press-in section and press it into the shaft using the
                                                    cylinder. When picking up the next workpiece, it performs a   Couplings
                                                    negative 180° rotation and returns to the adsorption section.
                                             Object Workpiece
                                              Workpiece: Washer                                    P.507
                                              Specifications: φ20, t0.5
                                           QFeatures
                                             Specifications · Dimensions                           Bushings  Keyless
                                              External dimensions: W230 × D263 × H598mm
                                              Rotation angle: ±180°                                P.521
                                              Press-in stroke 8mm
                                              Adsorption head positioning time (180° rotation time) 1sec













           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  516
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   516   517   518   519   520   521   522   523   524   525   526