Page 526 - MISUMI SINGAPORE Economy Series
P. 526

Keyless Bushings (Mechanical Lock), Straight


           New                                   Representative model: E-MLA22
          Products
                                                  Save Up to
                                                  vs Standard Type  71%              Shipping
                                                       11.30               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                                               Part Number           Clamp Screw   mass   Bore Tolerance
                                                                           Tightening
                      W                         Type  d  D W L1 B  M×L  Quantity  Torque (N·m)  (g)  (Initial State)
                                                                                          μm
            Clamp Screw  L1
            M×L        B                              19                           200
                                                      20  47          8            230
                                                      22                                  +27
                                                                                          +  3
                                                      25 50           9            240
                                                E-MLA  30 55  26 20 17 M6×18  10  15  270
                                                      32
                  D  d                                35  60          12           300    +30
                                                      40 65           14           330    +  3
                                                      50 80 32 24 20 M8×22  12  37  580
    4
                                               Ordering  Part Number (Type · d)
                                               Example
     Motors / Couplings   Keyless Bushings (Mechanical Lock), High Torque Straight
                              Material:                  S45C
                                                            E-MLA22
                              Surface Treatment: None
           New
    Stepper   Motors  Products                   Representative model: E-MLAT35
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
   P.493                                               26.00                            from
     Couplings                                   Volume Discount           SGD 5 days



   P.507                                              Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
    Keyless   Bushings                           E Quantity of volume discount above is for representative Part No. It may differ by the Part.

         Clamp Screw                           Part Number           Clamp Screw
   P.521  M×L                                           D W L1 B                   mass   Bore Tolerance
                                                                                        (Initial State)
                                                                           Tightening
                                                Type  d         M×L  Quantity  Torque (N·m)  (g)  μm
                                                      30 55                        480
                                                      35 60  51 45 39 M6×40  8  17  520
                             d  D              E-MLAT  40 65          10           600    +30
                                                                                          +  3
                                                      45 75                        1180
                                                      50 80  72 64 56 M8×55  8  41  1260
                      B                        Ordering
                      L1                                Part Number (Type · d)
                      W        Material:                  S45C  Example  E-MLAT35
                               Surface Treatment: None
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-MLAT            Keyword  keyless bushing                MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    521                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   521   522   523   524   525   526   527   528   529   530   531