Page 524 - MISUMI SINGAPORE Economy Series
P. 524

Slit Couplings Long, Clamping Type


           New                                   Representative model: E-LMPLCN20-5-8
          Products
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        3.00               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~49            50~
                                                      Discount       Unit Price       20%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Part   Material  Surface Treatment  Accessory
            Body  Aluminum Alloy  Clear Anodized  Clamp Screw
                                             L
                                     F
                                                                            M



                            2D  3d1                       4d2
    4

     Motors / Couplings  Keyway Dimensions  Shaft hole dia.    b (keyway width)   keyway depth  Key nominal dimensions


                 b
                                                                  t
                                                                             b×h
                                          3d1 · 4d2
                                                           3
                                                     3
                                            8~10
                    t
                                                                  1.8
                                            11~12    LK    RK     1.4        3×3
                                                     4
                                                           4
                                                                             4×4
                                                           5
                                                                             5×5
                                            13~17
                                                     5
                                                                  2.3
    Stepper   Motors  d1, d2                18~22    6 8   6 8    2.8        6×6
                                                                             8×7
                                            23~30
                                                                  3.3
                                            31~38
                                                           12
                                                     12
                                                                  3.3
                                            39~44    10    10     3.3        10×8
                                                                             12×8
   P.493                                    45~50    14    14     3.8        14×9
                                            51~58    16    16     4.3        16×10
     Couplings  Part Number                  3Shaft hole dia. d1,                     Clamp Screw
                                                                             18×11
                                            59~65
                                                           18
                                                                  4.4
                                                     18
             1Type    2D             4Shaft hole dia. d2 selection (However, d1≤d2)  L  F  M  Tightening Torque
                                                                                          (N · m)
   P.507
                      16  3 4 4.5 5 6 6.35 7 8                               23  3.25  M2.5  0.5
    Keyless   Bushings  20  3 4 4.5 5 6 6.35 7 8 9 9.525 10                  25  3.75  M3  1.5
                                                                                           1
                      25
                         3 4 4.5 5 6 6.35 7 8 9 9.525 10 11 12
                                                                             30
                                                                                4.25
                                                                                    M3
                                                                                 6
   P.521   E-LMPLCN   32       6 6.35 7 8 9 9.525 10 11 12 14 15 16          40  8.5  M4   2.8
                                                                             56
                      40
                               6 6.35 7 8 9 9.525 10 11 12 14 15 16 17 18 19 20
                                                                                           7
                                                                                    M5
                      50       6 6.35 7 8 9 9.525 10 11 12 14 15 16 17 18 19 20 22 24 25 28 30 32  71  10.5  M5  12
                      63             8 9 9.525 10 11 12 14 15 16 17 18 19 20 22 24 25 28 30 32 35 38 40  90  13.5  M6  16
          E When the slip torque is less than the allowable torque, please use the slip torque.
          E Further technical specification such as allowable torque is available on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example    Part Number (1Type · 2D)  -  3Shaft hole dia. d1  -  4Shaft hole dia. d2
                         E-LMPLCN20       -       5       -       8
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-LMPLCN          Keyword  slit coupling                  MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    519                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   519   520   521   522   523   524   525   526   527   528   529