Page 533 - MISUMI SINGAPORE Economy Series
P. 533

Timing Pulley Driving Conveying Mechanism                            Reference price



 Application Industries:  Automotive part  Electronic & Electrical  Home appliance

 This figure is a mechanism that uses a timing pulley to drive a timing belt to rotate and
 move the product for conveying.
 The timing pulley has compact structure, high transmission efficiency, smooth   103.10 SGD/set
 transmission, low noise, cushioning and shock absorption, and can allow larger center
 distance transmission.



 01 Linear Guide ×1  02 Sensor ×3  03 Timing Pulley T5×1  01 Linear Guide ×1  P.313  02 Sensor ×3  P.904

                                  Nominal model 15                          Shape T Shape
                                  Width 590mm                               Output PNP Type (Normally Open)
                                  E-GMLG15-590                              C-MSX672N


                                        57.04                                       4.95

                                          SGD/pcs                                   SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price   Total price
                 1          57.04         57.04            1          4.95            4.95
                10          45.64        456.40           50          4.21         210.50


            03 Timing Pulley T5×1 P.549               04 Clamp plate for open end belt ×1 P.616

                                  Pulley Shape A                            Belt, Type T5
                                  Belt Nominal Width 100 (10mm)             Belt Width 10mm
                                  Number of Teeth 22                        C-TBCR-T5100
                                  Round Hole (Shaft Hole Dia.
                                  8mm) + Threaded Hole
                                  C-TTPA22T5100-A-P8
                                          7.24                                      3.48

                                          SGD/pcs                                   SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price   Total price
                 1          7.24           7.24            1          3.48           3.48
                30          5.07         152.10           50          2.96         148.00


            05 Timing belt T5×1 P.601                 06 Idler T5×1                  P.571

                                  Belt Nominal Width 100 (10mm)             Both Sides Bearing
                                  Belt Circumference Length 1100mm          Belt Nominal Width 100 (10mm)
                                  C-TTBN1100T5-100                          Number of Teeth 20
                                                                            Shaft Dia. 8mm
                                                                            C-AHTFW20-T5100-8
                                          5.57                                    14.92
 06  Idler T5×1  05 Timing belt T5×1  04 Clamp plate for open end belt ×1
                                          SGD/pcs                                   SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price   Total price
                 1          5.57           5.57            1          14.92         14.92
                30          3.90         117.00           10          10.45        104.50
            * All products prices are without tax. For prices reference, please visit MISUMI official website.
                                                                                                  528
   528   529   530   531   532   533   534   535   536   537   538