Page 534 - MISUMI SINGAPORE Economy Series
P. 534

Economy series      Product Overview                                                                  Product Overview                                                       Economy series
          Timing Pulley                                                                                                                                                                  Timing Pulley
    Timing    Pulley


   P.529                                                                        vs Standard Type                QTooth Profile Measurement of MISUMI Timing Pulleys
            Economy series                                                       Saving                         · MISUMI timing pulley tooth profiles conform to JIS and ISO standards
                                                                                    up to
                                                                                                                 Example: The following are the test results of S5M tooth profile. The products of MISUMI specification conform to JIS / ISO standards,
     Idlers  Timing Pulleys                                                                                      and there is a difference in their engagement with timing belt between the generic products on the market and the standard sizes.
                                                                                                                                *
   P.551                                                                         75 %                            Generic products on the market  Tooth profile does not conform to JIS / ISO standards.  MISUMI Economy series tooth profiles conform to JIS / ISO standards.
                                                                                                                 The measured value of the tooth bottom circle is too large, which
                                                                                                                                                              The measured value of the tooth top circle and tooth bottom
                                                                                                                 is unqualified and has poor engagement with the timing belt.
                                                                                                                                                              circle is qualified, and has good engagement with the timing belt.
     Timing Belts  More suitable for reducing
            the cost of reciprocating /
   P.577    conveyance purposes                                                                                                     R0.5605mm                                   R0.2575mm
    Closed End   Belts  Tooth profiles conform to JIS / ISO standards.                                                           rb Left  rb Right  R0.6111mm                 rb Left  rb Right R0.2528mm

                               Improved assembly efficiency
             Less belt wear
   P.605
    Open End   Belts  QTooth Profile Overview of MISUMI Economy series Timing Pulleys                           * Generic products on the market are similar products randomly purchased by our company from online or offline markets
                                                                                                                * The test result are obtained through testing by our company, which are for reference only.


          Tooth Profile
   P.611  Specifications   MXL·XL                T                HTD                 S                         QLonger Timing Belt Life
                                                                                                                · MISUMI Economy series timing pulley, with chamfering and deburring treatment at the tapped hole,
    Clamp Plates for   Open End Belts                                                                            Belt Wear  Wear Test of Timing Pulley          Belt condition after the test of timing belt pulley without
                                                                                                                     is not easy to wear the timing belt, and the price is cheap while increasing the lifetime of the timing belt.
                                                                                                                                                                chamfer on the tapped hole: there are obvious wear marks left
                                                                                                                  (Unit: mg)
   P.615                                                                                                          200              Belt Wear                    by the pulley tooth tapped hole on the belt tooth surface.
    5      Tooth Profile                                                                                                          Reduced by                                          QTest Conditions
             Shape
                                                                                                                  150                57%                                              Belt Specification: S5M
                                                                                                                                                                                      Belt Width: 150mm
    Timing Pulleys /    Idlers / Timing Belts  Transmission   Standard Torque   Standard Torque Transmission  High Torque Transmission  100  190  80                                  drive side pulley: 20
                                                                                                                                                                                      Number of teeth of
                                                                                                                                                                                      Number of teeth of
                                          Light Load Transmission
                                                                                                                                                                                      driven side pulley: 60
            Capacity
                          Transmission
                                                                                                                                                                                      Rotational speed: 3000rpm
            Positioning
                                                                                                                                                                                      Test time: 24H
            Accuracy                   Low                                  Height                                50                                                                  Tension (N): 160N
                                                                                                                        Tapped Hole   Tapped Hole
                                                                                                                        Not Chamfered  Chamfered                * Generic products on the market are similar products randomly
                                                                                                                * Cases of poor quality of generic products on the market  purchased by our company from online or offline markets
         QExample of Customer Use                                                                                                                               * The test result are obtained through testing by our company, which are
                                                                                                                QMore Convenient On-site Assembly               for reference only.
                                                                                                                · MISUMI Economy series timing pulley is chamfered at the shaft   Generic products on the market *  MISUMI Economy series
            Workpiece Reversal                                                                                   hole and tapped hole for easy installation, reducing assembly   Tapped Hole Not Chamfered  Tapped Hole Chamfered
                                                                                                                 time by 27% compared to the timing pulley not chamfered.
            Transfer Mechanism                                                                                 Assembly Time Assembly Test of Timing Pulley
                                                                                                                 (Unit: Second)
            QPurpose                                                                                              80                Overall
            The workpiece moving on the conveyor belt rotates 90       MISUMI Economy series                      70       67       Reduced
            degrees and then transfers to the next process.            Timing Pulley                              60                 27%
            The chuck mechanism rotates 180 degrees and transfers                                                 50                  49
            the workpiece without changing the direction of the                                                   40                                             Generic products on the market *  MISUMI Economy series
            workpiece relative to the conveying direction.                                                                 62                                    Shaft Hole Not Chamfered  Shaft Hole Chamfered
                                                                                                                  30                      Screw Assembly
            QMain Parts                                                                                           20                  46
            MISUMI Economy series Timing Pulleys and                                                              10
            Timing Belts                    MISUMI Economy series            MISUMI economy series                         5           3  Rotating Shaft Assembly
                                                     Timing Belt             Idler                                 0  Generic products on the market MISUMI Economy series
                                                                                                                * Generic products on the market are similar products randomly purchased by our
                                                                                                                 company from online or offline markets
                                                                                                                * The test result are obtained through testing by our company, which are for
                                                                                                                 reference only.
    529
   529   530   531   532   533   534   535   536   537   538   539