Page 536 - MISUMI SINGAPORE Economy Series
P. 536

Timing Pulleys S2M

    Timing    Pulley  New                S2M     Representative model: C-HTPA26S2M060-K-P8
           Specs
                                         2mm
                                                  Save Up to
   P.529
                                                  vs Standard Type  52%              Shipping
                                                                                        from
     Idlers                                             8.20               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity         1~29            30~
     Timing Belts                                E  Shipping days may differ by Quantity.  30%
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.577  QKeyway Size       bJS9           N: New JIS (B1301) keyway size table  Type & Nominal Width  A  W  L -
                                                                         Belt Type
                                                                 t Tolerance
                                                                                Pulley Shape
                                            Nominal Specs
                                                       dH7
                                                             bJS9
                                                                                   A
    Closed End   Belts        6.3  6.3  6.3 t  NK10  10  +0.015 3 ±0.0125 1.4  + 0.1  S2M040  B K A B  5 7  11 9  17
                                               N  8
                                                      8
                                               N10
                                                        0
                                                     10
                                                                 1.8
                                                           4
                                                     12
                                                                                              -
                                               N12
                                                       +0.018
                                                                      0
                                                                         S2M060
                                                     14
                                               N14
                                                        0
                                                                                              -
   P.605                       2-R0.2 or Less  N15   15  +0.021  5 6  ±0.0150 2.3  S2M100  K A B K  11  15  19
                                               N19
                                                     19
                                                                 2.8
                                                        0
                                                                                              23
    Open End   Belts       6.3              Threaded Hole Size Table (Shaft Bore Specs:  P  ·  N )
                                             dH7 Shaft Bore ID
                                                          M (Coarse Thread)
                                                 3~5
                                                              M3
                                                6~24
                                                              M4
   P.611  QPulley Shape      dH7                        QShaft Bore Specs.
    Clamp Plates for   Open End Belts  4  A Shape 2.0  4  B Shape  2-M  4  K Shape  5 H Round Hole 5  P Round Hole + Tap 5 N New JIS Keyway + Tap
                *W
                              *L
                *A
             2.0
                             *W
   P.615        W/2  2-M   2.0  *A  2.0 4.5  2.0  *A *L  5  2-M              (120°)         (120°)
    5      P.D.  O.D.  dH7  6.3  E  F  P.D.  O.D.  dH7  6.3  D  E  F  F  P.D.  O.D.  E  dH7  6.3  E  D  HH7  PH7  NH7
    Timing Pulleys /    Idlers / Timing Belts  E  For Shape A pulley, the tapped holes are set around 120° to avoid interference with the tooth top.  Material  Pulley:    Aluminum Alloy
             (t1.0)
                                             (t1.0)
                          (t1.0)
          E  The positions of keyway and tooth are not fixed
          E  H round hole pulley has no tapped holes
                                                                                             Flange:   Aluminum Alloy
          E  Set screws are provided
                    Part Number
                                                                                           E
                                                                                 F
            1Type  2Number of Teeth  3Belt Type  4Pulley Shape  5Shaft Bore Specs. H   P.D.  O.D.  Surface Treatment: Clear Anodize
                                                  Hole Dia. d
                       14      S2M060               4         8.91      8.4      12        6
                               S2M040               4·5
                       16      S2M060               5         10.19    9.68      14        8
                               S2M040              4·5·6
                       20      S2M060               5·6       12.73    12.22     16       10
                               S2M100               6
            C-HTPA     23                 A         5         14.64    14.13     18       11
                       24      S2M060              5·7·8      15.28    14.77     20       13
                               S2M040               5
                       25                                     15.92    15.41     20       13
                               S2M060               4·5
                       28      S2M040               8         17.83    17.32     22       14
                       30      S2M100               8         19.1     18.59     22       14
                       32                           8         20.37    19.86     25       16
                    Part Number                5Shaft Bore Specs. P   P.D.  O.D.  F        E
            1Type  2Number of Teeth  3Belt Type  4Pulley Shape  Hole Dia. d
                               S2M040            4·5·6·8·9·10
                       32      S2M060             4·5·6·8·10  20.37    19.86     25       16
                               S2M100             5·6·8·10
                               S2M040              4·6·8
                       36      S2M060               8         22.92    22.41     28       18
                               S2M100               8
                               S2M040              5·12
            C-HTPA     40      S2M060     A       6·8·10·12   25.46    24.96     30       20
                               S2M100              6·12
                               S2M040              8·12·13
                       44      S2M060               5·6       28.01    27.5      32       23
                               S2M100              8·14
                       48      S2M060               5         30.56    30.05     35       25
                       50      S2M100              8·10       31.83    31.32     35       25
                                                              38.2
    531                60      S2M040              5·22       45.84    37.69     44       32
                                                                                          38
                                                                       45.33
                                                   8·20
                               S2M060
                       72
                                                                                 50
   531   532   533   534   535   536   537   538   539   540   541