Page 1516 - MISUMI SINGAPORE Economy Series
P. 1516

Neodymium Magnets Ring Shape


                                                 Representative model: C-HXCW6-2-3
                                                  Save Up to
                                                  vs Standard Type  79%              Shipping
                                                        1.28               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
             Material
   21     Neodymium Magnet  Surface Treatment  Heat Resistance Temperature
                       Nickel Plating
                                       80°C
    Screws / Collars /   Magnets / Keys / Shims  N  S       Magnetization direction: Thickness direction






                                                                      N S
     Screws                       3V +0.1         4T±0.1
                                    +0.3
                                    0
                                  2D
                                    -0.2
   P.1495
                Part Number
     Washers  1Type    2O.D. D  3I.D. V Selection  4Thickness T  Attraction Force  Surface Magnetic Flux Density
                                                                N{kgf}
                                                                                 Gauss [G]
                                                    2           6.2{0.6}         2600~2800
   P.1498                6            2
     Metal Collars                                  3           8.0{0.8}         3200~3400




   P.1501  C-HXCW        10           5             1           6.9{0.7}         1700~1900
     Shim Tapes          20          12             2           21.6{2.2}        2200~2400




   P.1502
     Parallel Keys       30          12             5          98.5{10.0}        3000~3200



          EPlease visit MISUMI website for details of the models available for sale.
   P.1504  E Attraction Force and Surface Flux Density are reference values for magnets alone.
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.
                                                   -
                                                      4Thickness T
                                          -
                   Part Number (1Type · 2O.D. D)
                                             3I.D. V
          Example
     Magnets               C-HXCW6        -    2   -      3
          How to search
           on website  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
   P.1507                                                                           MISUMI
                    Type  C-HXCW            Keyword  neodymium magnet
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1511                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1511   1512   1513   1514   1515   1516   1517   1518   1519   1520   1521