Page 1518 - MISUMI SINGAPORE Economy Series
P. 1518

Neodymium Magnets Flat Shape for Countersunk


                                                 Representative model: C-NHXCC8-3
                                                  Save Up to
                    QRound      QSquare           vs Standard Type  57%              Shipping
                                                        2.57               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                 Material
   21     Heat Resistant Neodymium Magnet  Surface Treatment  Heat Resistance Temperature
              Neodymium Magnet /
                               Nickel Plating
                                             80°C / 150°C
    Screws / Collars /   Magnets / Keys / Shims  S  N  d1 +0.5  0  Round  Square  Magnetization direction: Thickness direction




             d2        90°                        0  2A-0.3               0  2A-0.3
     Screws                                                                         N S

                        0
                      3T -0.3
                                                                0
   P.1495                                                     2A-0.3
     Washers     Part Number     3Thickness          Accessories       Attraction Force N{kgf}

               1Type      2O.D. A    T      d1   d2  (To be self-  Round  Round Heat   Square  Square Heat
                                                     configured)
                                                                                        Resistant
                                                                       Resistant
   P.1498                            2                         7.8{0.8}  7.8{0.8}  10.8{1.1}
     Metal Collars          8        3     5.5   3     M2.5-6  10.8{1.1}  10.8{1.1}  16.6{1.7}  -

   P.1501                            4                         12.5{1.3}  -        -
                                     3                         14.7{1.5}  14.7{1.5}  22.5{2.3}
     Shim Tapes  (Round Neodymium Magnet)  10  4 5  6.5  3.5  M3-8  18.6{1.9}  18.6{1.9}  24.5{2.5}  24.5{2.5}
             C-NHXCC
                                                               21.5{2.2}
             C-NHXCCH
   P.1502  (Round Heat Resistant   12  3                       18.6{1.9}  -        -       -
     Parallel Keys  Neodymium Magnet)  4.5                     23.5{2.4}  23.5{2.4}  27.4{2.8}  27.4{2.8}

                                                                                   -
                                                                                           -
                                     3
                                                                          -
             C-NHXCS
   P.1504  (Square Neodymium Magnet)  15  5  9  4.8    M4-10   41.1{4.2}  41.1{4.2}  54.8{5.6}  54.8{5.6}
             C-NHXCSH                4                          49{5.0}   -        -       -
     Magnets  (Square Heat Resistant   20  5.5  11  5.8  M5-12  54.8{5.6}  54.8{5.6}  78.4{8.0}  78.4{8.0}
            Neodymium Magnet)
                                     4                         58.8{6.0}  -        -       -
   P.1507                   25
                                     6                         78.4{8.0}  78.4{8.0}  98.0{10.0}  98.0{10.0}
                                            13   7     M6-15
                                     5                         80.4{8.2}       122.5{12.5}
                            30                                            -                -
                                     6                         98.0{10}        129.4{13.2}
          E Attraction Force and Surface Flux Density are reference values for magnets alone.
          E Please visit MISUMI website for details of the models available for sale.


   1513
   1513   1514   1515   1516   1517   1518   1519   1520   1521   1522   1523