Page 1513 - MISUMI SINGAPORE Economy Series
P. 1513

Economy Series  Product Overview  Product Overview                            Economy Series
 Magnet                                                                                 Magnet




 vs Standard Type  QMISUMI economy series magnets with holders come in a variety of cases for
 Saving
 Economy Series Magnets &   up to  easier installation, and the holding force increases by more than 2 times
           compared to magnet without holder.
 Magnets with Holders  80 %  QMISUMI Economy Series Magnets with Holders




 Various cases           Resin Fixed Type             Standard
 Easy installation                                                                 Tapped Hole

 Strong surface magnetism                                                                          21
                         Thin Type                    Strong Type
 Higher corrosion resistance


                                                                                   Rubber Coated   Magnets / Keys / Shims  Screws / Collars /
                         Cap Type                     Threaded Type
 QProduct Difference

 Item  MISUMI standard product MISUMI Economy Series  Generic products on the market*               Screws
 Magnet Material  Japan NdFeB  China NdFeB N38-N45  China NdFeB, unknown grade
 Standard   · Due to lack of detailed production standard of magnets with holder in the market, customers need
 Magnet  Surface Treatment  NiCuNi RoHS2.0  NiCuNi Non-RoHS  Nickel Non-RoHS  non-standard customized products, which causes problems such as high minimum order quantity, long   P.1495
 Surface Magnetic Flux   delivery time, and unstable quality.
 Density Gauss [G]  1000~6000  600~6500  300~4200
 Magnet Material  Japan NdFeB  China NdFeB N38-N45  For this problem, MISUMI provides the following solution:  Washers
 Magnet  Case Material  Japanese Original Stainless Steel  Chinese Stainless steel  MISUMI Economy Series Magnets with Holders  Purchase   Generic products   MISUMI
 with   No similar products                                     Channel   on the market *  Economy Series
 Holder  Surface Treatment  NiCuNi RoHS2.0  NiCuNi Non-RoHS  in the hardware market                P.1498
 Surface Magnetic Flux   QMISUMI’s standardization of products can:  Quality  Uneven quality  MISUMI catalog
 Density Gauss [G]  1000~6000  600~6500  1 Ensure quality stability through standardization of all   standard
 EEconomy series product is different in performance compared to the standard product, and at the same   parameters.  Metal Collars
 time the price drops significantly by up to 90%.  2 Achieve inventory preparation, short delivery time and   Selling Price  Low and medium  Low
 · Since there is no magnet with holder in the market, the surface magnetism of these MISUMI economy   low minimum order quantity.  Minimum order  P.1501
 series products is much higher than similar products without a holder by 1.5 times or more.  quantity  Not sure  2pcs
 · MISUMI economy series magnets with holders use stainless steel cases, whose corrosion resistance life is
 more than 3 times longer than generic products on the market . *  QThe magnet body is hard and brittle, so it is easy to break during delivery   Shim Tapes
 QMISUMI Economy Series Rubber Coated Neodymium Magnets  and installation by customers.
                                                                                                   P.1502
 · The protective rubber layer can effectively prevent scratches and reduce the occurrence rate of scratches   Generic products on the market *  MISUMI Economy Series Magnets with Holders
 by 99%, suitable for attracting surface painted workpieces.  Fragile  Not fragile                  Parallel Keys
 Generic products on the market *  MISUMI Economy Series Magnets with Rubber Coated Neodymium Magnets
 With obvious scratches  Without causing scratches                                                 P.1504
                                          NdFeB                                           NdFeB

                                                           Metal case +                             Magnets
                                                           copper ring
                                                                                                   P.1507
 With obvious scratches  Without causing scratches



         * Generic products on the market are similar products randomly purchased by our company from online or offline markets
         * The test data are obtained through testing by our company, which are for reference only

 * Generic products on the market are similar products randomly purchased by our company from online or offline markets
 * The test data are obtained through testing by our company, which are for reference only        1508
   1508   1509   1510   1511   1512   1513   1514   1515   1516   1517   1518