Page 1508 - MISUMI SINGAPORE Economy Series
P. 1508

Shim Tapes - Single / Multi-Specification Package With Scale


                                                 Representative model: C-SFGSML0.1
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        6.12               SGD 1 day
                                                                                        from


                                                 Volume Discount
                Set of 2    Set of 3    Set of 4      Quantity         1~29            30~
              Shim Tapes  Shim Tapes  Shim Tapes      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
              Material
   21      Equivalent to SUS304                                     2T
    Screws / Collars /   Magnets / Keys / Shims  Part Number  5000  10





               1Type
                             2Thickness T
                                0.01            Tolerance          Width            Length
                                                 ±0.005
                                0.02
     Screws  C-SFGSML           0.05             ±0.008             10                5m
                                 0.1
          E For more specifications and dimensions, you can choose the MISUMI standard product SFGSML
   P.1495    Part Number                            4Thickness Combination
               1Type       3Set       A       B        C        D        E        F    Thickness T
     Washers               Set of 2   I       I        I        I        I                0.01
                                                                                          0.02
                                     I
                                              I
                         Shim Tapes
                                                                                          0.1
                                                                                  I
                                                       I        I        I        I       0.05
   P.1498     C-SHIM       Set of 3   I       I        I        I                         0.01
                                                                                          0.02
     Metal Collars       Shim Tapes  I        I        I        I                         0.05
                                              I
                                     I
                                                                                          0.1
                                                                I
                                                       I
                                                                                          0.01
                                     I
                           Set of 4
                                                                                          0.05
                                     I
   P.1501                Shim Tapes  I                                                    0.02
                                     I                                                    0.1
     Shim Tapes  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.
                                                         4Thickness Combination
                                                      -
                   Part Number (1Type · 2Thickness T) -
                                                3Set
          Example
                          C-SFGSML0.01
   P.1502                    C-SHIM   Motor  -    3   -           C
     Parallel Keys  Example  Coupling  Axis Adjustment              Pillow   Timing
                                                                           Pulley
                                                                    Block
   P.1504                                                            Economy series Shim Tapes
                                                                     (For Height Adjustment)
     Magnets         Economy series Shim Tapes
                     (For Height Adjustment)
                             Calibration Adjustment
   P.1507
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-SFGSML          Keyword  shim tape
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1503                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1503   1504   1505   1506   1507   1508   1509   1510   1511   1512   1513