Page 1512 - MISUMI SINGAPORE Economy Series
P. 1512

Economy Series      Product Overview                                                                 Product Overview                                                      Economy Series
           Magnet                                                                                                                                                                              Magnet




                                                                                 vs Standard Type               QMISUMI economy series magnets with holders come in a variety of cases for
                                                                                  Saving
            Economy Series Magnets &                                                up to                         easier installation, and the holding force increases by more than 2 times
                                                                                                                  compared to magnet without holder.
            Magnets with Holders                                                 80 %                              QMISUMI Economy Series Magnets with Holders




             Various cases                                                                                                      Resin Fixed Type             Standard
             Easy installation                                                                                                                                                            Tapped Hole
   21        Strong surface magnetism                                                                                            Thin Type                   Strong Type

    Screws / Collars /   Magnets / Keys / Shims  Higher corrosion resistance                                                    Cap Type                     Threaded Type                Rubber Coated








     Screws  QProduct Difference      Japan NdFeB        China NdFeB N38-N45  Generic products on the market*
                                MISUMI standard product MISUMI Economy Series
                Item
                Magnet Material
                                                                            China NdFeB, unknown grade
          Standard                                                                                              · Due to lack of detailed production standard of magnets with holder in the market, customers need
   P.1495  Magnet  Surface Treatment  NiCuNi RoHS2.0      NiCuNi Non-RoHS      Nickel Non-RoHS                   non-standard customized products, which causes problems such as high minimum order quantity, long
                Surface Magnetic Flux   1000~6000            600~6500              300~4200                      delivery time, and unstable quality.
                Density Gauss [G]
     Washers    Magnet Material       Japan NdFeB        China NdFeB N38-N45                                     For this problem, MISUMI provides the following solution:
                                                                                                                                                                                              MISUMI
          Magnet  Case Material
          with                  Japanese Original Stainless Steel  Chinese Stainless steel  No similar products     MISUMI Economy Series Magnets with Holders        Purchase   Generic products  *  Economy Series
                                                                                                                                                                                 on the market
                                                                                                                                                                       Channel
   P.1498  Holder  Surface Treatment  NiCuNi RoHS2.0      NiCuNi Non-RoHS      in the hardware market              QMISUMI’s standardization of products can:           Quality  Uneven quality  MISUMI catalog
     Metal Collars  EEconomy series product is different in performance compared to the standard product, and at the same   1 Ensure quality stability through standardization of all   Selling Price  Low and medium  standard
                Surface Magnetic Flux
                                       1000~6000
                                                             600~6500
                Density Gauss [G]
                                                                                                                      parameters.
                                                                                                                                                                                                Low
            time the price drops significantly by up to 90%.
   P.1501  · Since there is no magnet with holder in the market, the surface magnetism of these MISUMI economy     2 Achieve inventory preparation, short delivery time and   Minimum order  Not sure  2pcs
                                                                                                                      low minimum order quantity.
           series products is much higher than similar products without a holder by 1.5 times or more.
                                                                                                                                                                        quantity
     Shim Tapes  · MISUMI economy series magnets with holders use stainless steel cases, whose corrosion resistance life is   QThe magnet body is hard and brittle, so it is easy to break during delivery
                                                            *
           more than 3 times longer than generic products on the market .
   P.1502  QMISUMI Economy Series Rubber Coated Neodymium Magnets                                                 and installation by customers.             MISUMI Economy Series Magnets with Holders
                                                                                                                         Generic products on the market
                                                                                                                                                  *
          · The protective rubber layer can effectively prevent scratches and reduce the occurrence rate of scratches
     Parallel Keys  by 99%, suitable for attracting surface painted workpieces.                                                    Fragile                                    Not fragile
                                                      MISUMI Economy Series Magnets with Rubber Coated Neodymium Magnets
                  Generic products on the market
                                           *
   P.1504              With obvious scratches                     Without causing scratches
                                                                                                                                                 NdFeB                                           NdFeB
     Magnets                                                                                                                                                      Metal case +
   P.1507                                                                                                                                                         copper ring
                              With obvious scratches                    Without causing scratches

                                                                                                                * Generic products on the market are similar products randomly purchased by our company from online or offline markets
                                                                                                                * The test data are obtained through testing by our company, which are for reference only

          * Generic products on the market are similar products randomly purchased by our company from online or offline markets
   1507   * The test data are obtained through testing by our company, which are for reference only
   1507   1508   1509   1510   1511   1512   1513   1514   1515   1516   1517