Page 1517 - MISUMI SINGAPORE Economy Series
P. 1517

Neodymium Magnets Square Shape


                                                 Representative model: C-MGLN10-5-2
                                                  Save Up to
                                                  vs Standard Type  54%              Shipping
                                                        1.74               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
             Material  Surface Treatment  Heat Resistance Temperature
          Neodymium Magnet  Nickel Plating  80°C                                                   21

                                                           Magnetization direction: Thickness direction
                         -0.1                                                                      Magnets / Keys / Shims
                         0                  N     S                                                  Screws / Collars /
                         3B
                                                                N
                                                                S
                                   0
                                                    0
                                2A  -0.1         4T  -0.1
                  Part Number                              Attraction Force  Surface Magnetic Flux Density  Screws
               1Type      2Length A  3Width B  4Thickness T   N{kgf}             Gauss [G]
                             3          3                    2.8{0.29}           4100~4300         P.1495
                             4          4         5          5.6{0.57}           4300~4500
                             5          5                    8.9{0.91}           4400~4600          Washers
                             6          6         6          13.7{1.4}           4500~4700
                             8          8                    23.2{2.37}          4400~4600
                                                  1          2.7{0.28}           1700~1900         P.1498
                                        5         2          8.5{0.87}           3000~3200
                                                  5          16.8{1.71}          4200~4400
                             10
                                                  1          6.5{0.66}           1800~2000          Metal Collars
                                       10         2          11.8{1.2}           2500~2700
                                                  8          39.3{4.01}          4500~4700
              C-MGLN                              3          13.9{1.42}          3100~3300         P.1501
                                        5         5          23.7{2.42}          4100~4300
                                                  10         31.4{3.2}           4700~4900
                             15                                                                     Shim Tapes
                                                  3          23.9{2.44}          2900~3100
                                       10         5          34.3{3.5}           3300~3700
                                                             61.4{6.27}
                                                  10                             4600~4800         P.1502
                                        5                    40.8{4.16}
                                                  5          47.7{4.87}          3500~3700
                             20        10
                                                  10         77.8{7.94}          4700~4900          Parallel Keys
                                       15                    69.7{7.11}          3300~3700
                                       20         5          84.8{8.65}          3100~3300
                             30
                                       30                   110.8{11.31}         3300~3700         P.1504
          E Attraction Force and Surface Flux Density are reference values for magnets alone.
          EPlease visit MISUMI website for details of the models available for sale.
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.  Magnets
          Example  Part Number (1Type · 2Length A)  -  3Width B  -  4Thickness T
                           C-MGLN10         -    5    -      2                                     P.1507
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-MGLN            Keyword  neodymium magnet
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1512
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1512   1513   1514   1515   1516   1517   1518   1519   1520   1521   1522