Page 1519 - MISUMI SINGAPORE Economy Series
P. 1519

Part Number                            Surface Magnetic Flux Density Gauss [G]
                                3Thickness
               1Type     2O.D. A    T         Round       Round Heat     Square      Square Heat
                                                          Resistant                   Resistant
                                    2        2000~2500    2000~2500     3000~3400
                            8
                                    3        2400~2800    2400~2800     3200~3600        -
                                    3        3500~4000    3500~4000     3000~3300
                           10
            C-NHXCC                 4        4000~4200    4000~4200     3800~4000    3800~4000
          (Round Neodymium Magnet)
                                    3        3600~4000       -             -             -
            C-NHXCCH       12
           (Round Heat Resistant   4.5       4100~4300    4100~4300     3900~4100    3900~4100     21
            Neodymium Magnet)
                                    3        3800~4200       -             -             -
                           15
            C-NHXCS                 5        4200~4500    4200~4500     4000~4300    4000~4300
            (Square Neodymium                                                                      Magnets / Keys / Shims
               Magnet)              4        3800~4100       -             -             -           Screws / Collars /
                           20
            C-NHXCSH               5.5       4200~4400    4200~4400     4000~4200    4000~4200
           (Square Heat Resistant
            Neodymium Magnet)       4        3700~4100       -             -             -
                           25
                                    6        4100~4400    4100~4400     3900~4300    3900~4300      Screws
                                    5        2600~3000                  2800~3200
                           30                                -                           -         P.1495
                                    6        3000~3300                  3100~3400

                  Please order after selecting part number and parameters according to the selection steps 1 to 3.  Washers
          Ordering
          Example  Part Number (1Type   2O.D. A)  -  3Thickness T
                          C-NHXCC8         -     3                                                 P.1498
          QPrecautions for Use
           ·   All magnet materials are very fragile, no alteration is available.                   Metal Collars
           ·   Magnets may be damaged if they are subjected to strong impacts. Be careful during use.
           ·    The magnetic field generated by magnets may cause adverse effects on the following items.
            Electronic devices such as cell phones, computers, clocks and watches,                 P.1501
            and electronic medical devices such as pacemakers.
           ·   The magnetic force may deteriorate when used at above the maximum operating temperature.
           ·   Strong impact or alteration on magnets may cause magnetic force losses.
           ·   To prevent direct impacts on magnets, maintain a clearance of 0.1 ~ 0.3mm or more.   Shim Tapes

                           Workpiece                                                               P.1502
                        Holder
                                        0.1~0.3                                                     Parallel Keys



          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand  P.1504
           on website  By                    By                                     MISUMI
                    Type  C-NHXCC           Keyword  neodymium magnet
                                                                                      Economy series  Magnets


                                                                                                   P.1507





           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1514
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1514   1515   1516   1517   1518   1519   1520   1521   1522   1523   1524