Page 1521 - MISUMI SINGAPORE Economy Series
P. 1521

Neodymium Magnets Countersunk with Holder and Screw


                                                 Representative model: C-HXCC10
                                                  Save Up to
                                                  vs Standard Type  49%              Shipping
                                                        4.43               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
              Material  Surface Treatment  Heat Resistance Temperature
           1SS400 Equivalent   Nickel Plating  80°C                                                21
           2Neodymium Magnet
                                  C-HXCC (Round)  C-HXCS (Square)  C-HXCR (Rectangle)
                   0    0    0   0
                 H -0.1  H -0.1  H -0.1  H -0.1                                                    Magnets / Keys / Shims  Screws / Collars /
                1    1    1   1
                   Back  90°  Front  Back  d1  90°  Back  Front  d1  90°  Back  Front  d1  90°  2A  Front  d1  2A  2A  2A  2A  2A  2A  2A  2A  2A  2A  2A
                  2    2    2   2
                     T    T    T   T       2A    2A  2A  2A   P B   P B  P B  P B                   Screws


                                              Accessories (Stainless
             Part Number  Thickness            Steel Flat Head Bolts)  Attraction Force N{kgf}  Surface Magnetic   P.1495
                             T     d1  H  B  P                                       Flux Density
            1Type   2O.D. A                   Round / Square Rectangle  Round  Square Rectangle  Gauss [G]
                                                                 3.9   7.8    17.6     1200~        Washers
                      8       4   6.4 3.2 15  8 M2.5-8×1 pcs M2.5-8×2 pcs
                                                                {0.4}  {0.8}  {1.8}     3900
                                                                                                   P.1498
                                                                 5.8   19.6   39.2     1500~
                      10      5    8  4  20 10
                                                                {0.6}  {2.0}  {4.0}     4000
           C-HXCC                             M3-10×1 pcs M3-10×2 pcs                               Metal Collars
            (Round)                                              15.7   29.4   68.6    3200~
                      12          9.6   25 12
                                                                {1.6}  {3.0}  {7.0}     4000       P.1501
           C-HXCS             6      4.8
            (Square)
                                                                 24.5   49.0   98.1    3800~
                      15          12.6  30 15 M4-12×1 pcs M4-12×2 pcs                               Shim Tapes
           C-HXCR                                               {2.5}  {5.0}  {10.0}    4000
           (Rectangle)
                                                                                                   P.1502
                                                                 58.8   127.5   230.5   3800~
                      20      7   17.2 5.6 40 20 M5-16×1 pcs M5-16×2 pcs
                                                                {6.0}  {13.0}  {23.5}   4000
                                                                 152.   181.4   294.2   3700~       Parallel Keys
                      25      8   21.2 6.2 50 30 M6-16×1 pcs M6-16×2 pcs
                                                                {15.5}  {18.5}  {30.0}  4000
                                                                                                   P.1504
          E Attraction Force and Surface Flux Density are reference values for magnets alone.
          EPlease visit MISUMI website for details of the models available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.  Magnets
          Ordering
          Example  Part Number (1Type · 2O.D. A)
                           C-HXCC10
                                                                                                   P.1507
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-HXCC            Keyword  neodymium magnet
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1516
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1516   1517   1518   1519   1520   1521   1522   1523   1524   1525   1526