Page 1525 - MISUMI SINGAPORE Economy Series
P. 1525

Neodymium Magnets With Holder, Thin Type


                                                 Representative model: C-HXMN4
                                                  Save Up to
                                                  vs Standard Type  36%              Shipping
                                                        9.87               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                            Heat Resistance
                  Material      Surface Treatment  Temperature  H               d1       1         21
           1SUM24L / SUM22      1  Electroless Nickel              Clearance             2
           2   Neodymium Magnet /    Plating  80°C / 150°C
            Heat Resistant Neodymium Magnet  2Nickel Plating      Front
                                                                                        Clearance

                                                       M×P                                         Magnets / Keys / Shims  Screws / Collars /
                                                            Back
                                                                B               d2
                                                              0
                                                                                 0
                                                             L -0.1            2D-0.1               Screws
                Part Number            M×P   Neodymium Magnet (Positive Pole N)  Neodymium Magnet (Positive Pole S)
                                Thickness   (Coarse  Attraction Force Surface Magnetic Flux Density  Attraction Force Surface Magnetic Flux Density   P.1495
               1Type     2O.D. D  L   Thread)  N{kgf}        Gauss [G]     N{kgf}       Gauss [G]
                            4                 0.62{0.06}
            C-HXMN          5     4    M2×0.4  1.27{0.13}                    -           -          Washers
          (Neodymium Magnet N-Pole)  6  M3×0.5  3.9{0.4}    2700~3000      3.9{0.4}
             C-HXMN-S       8     6            6.9{0.7}                    6.9{0.7}  2700~3000     P.1498
          (Neodymium Magnet S-Pole)  10  M4×0.7  19.6{2.0}                19.6{2.0}
            C-HXMNH        13                 44.1{4.5}                   44.1{4.5}
          (Heat Resistant Neodymium   16  8  M5×0.8  88.3{9.0}  3000~3400  88.3{9.0}  3000~3400     Metal Collars
             Magnet N-Pole)  20   10          127.5{13.0}   3300~3500    127.5{13.0}  3300~3500
                           25     13   M6×1.0  196.1{20.0}  3000~3400    196.1{20.0}  3000~3400
                                                                                                   P.1501
                                    Heat Resistant Neodymium Magnet
            2O.D. D  Thickness L  Attraction Force  Surface Magnetic Flux Density   d1  d2  B  H
                                   N{kgf}           Gauss [G]                                       Shim Tapes
              4                                                      2.5     3
              5         4           -                  -             3.5     4      1      0.5
              6                   3.9{0.4}                           4       5      2      1.5     P.1502
              8         6         6.9{0.7}         2700~3000         5       6
              10                  19.6{2.0}                          7       8      1.5     1
              13        8         44.1{4.5}        3000~3400         9.5    11      2      1.5      Parallel Keys
              16                                                     12.5   14
              20        10          -                  -             16.5   18      3      2.5     P.1504
              25        13                                           21.5   23
          E Attraction Force and Surface Flux Density are reference values for magnets alone.
          EProducts with any dimension marked with "-" in the table of specifications are not available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.  Magnets
          Ordering
          Example  Part Number (1Type · 2O.D. D)
                           C-HXMN4                                                                 P.1507
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-HXMN            Keyword  magnet holder                    Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1520
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1520   1521   1522   1523   1524   1525   1526   1527   1528   1529   1530