Page 1526 - MISUMI SINGAPORE Economy Series
P. 1526

Neodymium Magnets With Threaded Holder


                                                 Representative model: C-HXB10-8
                                                  Save Up to
                                                  vs Standard Type  34%              Shipping
                                                        M (Coarse Thread)
                                                       12.39                            from
                                                             1
                                                                2
                                                    W   S-pole             SGD 1 day
                                                 Volume Discount  N-pole          2D
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                             B
                                                    W
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                           0
                         Surface Treatment
              Material
   21     1SUM24L      1Electroless Nickel Plating    Heat Resistance Temperature  3L -0.1  d1
                                             80°C
                       2Nickel Plating
          2Neodymium Magnet
    Screws / Collars /   Magnets / Keys / Shims  Slotted Type  1  2  Hexagon Socket Type
                                                        M (Coarse Thread)
                         M (Coarse Thread)
                                                             1
                                                                2
                     W
                         S-pole  N-pole            2D    S-pole  N-pole           2D
     Screws
                     W        B                        t1    B
   P.1495                                                                  B1
                            0                              0
                          3L -0.1           d1           3L -0.1           d1
     Washers                                    M×P     Attraction   Surface Magnetic  Slotted Hexagon Socket
             Part Number
                          3Thickness
                                                         Force
                              L
                                                                                W
                                              Thread)
                                                                    Gauss [G]
   P.1498   1Type   2O.D. D M (Coarse Thread)  d1  B  (Coarse   N{kgf}  Flux Density   1.5  B1  -  t1
                              8
     Metal Collars    6       1 15  2  4       M6×1.0    3.9{0.4}  1700~2200    1.5   3   -  3
                                                                                -
                              8
   P.1501             8   S-pole  15  N-pole  5  5  M8×1.25 2D  7.8{0.8}  2900~3400  2 -  4  -  3
                              8
     Shim Tapes  C-HXB  10  t1  15   6      B1  M10×1.5  16.7{1.7}  2700~3200   2.5   5   -  3
                                                                                -
                              B
                              12
                            0
   P.1502             12  3L -0.1 20  7     d1  M12×1.75  32.3{3.3}  2500~3000        6     3
     Parallel Keys    16      20     10  8     M16×2    60.8{6.2}  2700~3200    -     8     3
                              14
                              16
   P.1504             20      25     13       M20×2.5  123.5{12.6}  2900~3400         10    4
          E Attraction Force and Surface Flux Density are reference values for magnets alone.
     Magnets  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          EPlease visit MISUMI website for details of the models available for sale.
          Example  Part Number (1Type · 2O.D. D)  -  3Thickness L
   P.1507                  C-HXB10         -     8
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-HXB             Keyword  magnet holder                    Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1521                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1521   1522   1523   1524   1525   1526   1527   1528   1529   1530   1531