Page 1528 - MISUMI SINGAPORE Economy Series
P. 1528

Resin Coated Neodymium Magnets With Holder for Countersunk


                                                 Representative model: C-WCT-D20
                                                  Save Up to
                                                  vs Standard Type  65%              Shipping
                                                        5.36               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   21     1Resin  Material  Surface Treatment  Heat Resistance Temperature
                                         80°C
                        2Nickel Plating
          2Neodymium Magnet
    Screws / Collars /   Magnets / Keys / Shims  2D         D2      D1






     Screws                                                        2
                                                               H
                                                                   1
   P.1495
             Part Number     2O.D. D         D1            D2             H        Attraction Force
                                                                                      N{kgf}
               1Type
     Washers                   16            3.5           6.5           5.2            49

   P.1498                      20            4.5           8.6           7.2            58
     Metal Collars  C-WCT      25                                        7.7           137




   P.1501                      32            5.5           10.4          7.8           245
     Shim Tapes  E Attraction Force values are reference values for magnets alone.


          EPlease visit MISUMI website for details of the models available for sale.
   P.1502  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.
                                     2O.D. D
                   Part Number (1Type)
                                   -
          Example
     Parallel Keys  QMagnet Features  C-WCT  -  D20
          Load {kgf} = Load N × 0.101972
          E  Magnets may be damaged by strong impacts applied directly to
   P.1504  EDon't apply alterations on magnets as they are fragile.        Air cargo compliant with IATA
           the magnet surface.                         Magnet with Holder  G  packaging standard
          E  Magnets with holders have 0.1 ~ 0.3mm steps to protect the
                                                                           About guarantee for leakage flux
     Magnets    There are 0.1 ~ 0.3mm steps.                 SS400         Please understand that we do not
           magnet surface from impacts.
                                                                           issue this guarantee for magnets
          E  The magnet and holder are fixed by adhesive.
          *   “Attraction Force” indicates the power of lifting the material SS400   10  sold.
   P.1507  (polished surface of 10mm thick plate).            N{kgf} Attraction Force
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-WCT             Keyword  magnet holder                  MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1523                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1523   1524   1525   1526   1527   1528   1529   1530   1531   1532   1533