Page 1532 - MISUMI SINGAPORE Economy Series
P. 1532

Film Thermal Cutting Mechanism                                                                                                                                      Reference price



         Application Industries:Electronic & Electrical  Packing

         This figure shows the mechanism for cutting resin film by adjusting the temperature with
         a cartridge heater.
         It is often used to provide local heat in the production and manufacturing process to                                                       94.63 SGD/set
         achieve the best performance and provide heat accurately and effectively.




                                                                                                                    01 Cartridge Heater × 2 P.1532            02 Temperature Sensor × 1 P.1539
                                       01 Cartridge Heater × 2   02 Temperature Sensor × 1  03 Speed Controller × 1
                                                                                  Outlet Control  Inlet Control                                                                 Protection Sleeve·Protection
                                                                                  (Yellow Knob)  (Gray Knob)                           Diameter 6mm
                                                                                                                                       Length 40mm                              Tube Diameter d(φ) 3mm
                                                                                                                                       Rated Capacity 80W                       Protection Tube Length 30mm
                                                                                                                                       E-MCHK6-40-V220-W80                      C-MSND3-30

                                                                                                                                               12.76                                     18.14

                                                                                                                                                  SGD/pcs                                   SGD/pcs
                                                                                                                      Quantity    Unit price    Total price     Quantity    Unit price    Total price
                                                                                                                        1          12.76        12.76             1          18.14         18.14
                                                                                                                       10           8.94        89.40            10          12.70        127.00


                                                                                                                    03 Speed Controllers × 1 P.1150           04 Heat Insulation Plate × 1 P.1557


                                                                                                                    Outlet Control  Inlet Control  Control Direction Outlet Control  Temperature Insulating Normal Insulating Grade
                                                                                                                    (Yellow Knob) (Gray Knob)  Tube Nominal Diameter 6mm     (Temperature Resistance Within 220 °C)
                                                                                                                                       Thread Nominal 1(R1/8)                Length 70mm
                                                                                                                                       MESLA6-1                              Width 20mm
                                                                                                                                                                             Thickness 5mm
                                                                                                                                                                             E-HIPLA-70-20-5
                                                                                                                                                 1.78                                      1.98

                                                                                                                                                  SGD/pcs                                   SGD/pcs
                                                                                                                      Quantity    Unit price    Total price     Quantity    Unit price    Total price
                                                                                                                        1          1.78          1.78             1          1.98          1.98
                                                                                                                       50          1.52         76.00            10          1.59         15.90


                                                                                                                    05 Heat Shrink Tube × 1        P.469      06 Temperature Controller × 1 P.1553

                                                                                                                                       Flame retardance Provided             Relay/Voltage Output Free Switching
                                                                                                                                       I.D. (Before shrinkage) 1.5mm         C-MTCTRS
                                                                                                                                       I.D. (After shrinkage) ≤0.65mm
                                                                                                                                       Packing specification 100m/roll
                                                                                                                                       MTUBE-B-1
                                                                                                                                                 7.20                                    40.01
       06 Temperature Controller × 1  05 Heat Shrink Tube × 1  04 Heat Insulation Plate × 1
                                                                                                                                                  SGD/roll                                  SGD/pcs
                                                                                                                      Quantity    Unit price    Total price     Quantity    Unit price    Total price
                                                                                                                        1          7.20           7.20            1          40.01         40.01
                                                                                                                       30          5.04         151.20           10          28.01        280.10
                                                                                                                   * All products prices are without tax. For prices reference, please visit MISUMI official website.
   1527                                                                                                            * The reference price is estimated based on the quantity or approximate length of the product used in the example, and is not
                                                                                                                    calculated as a starting price.
   1527   1528   1529   1530   1531   1532   1533   1534   1535   1536   1537